/
Products
/
TQF6297

TQF6297

HB TD-LTE B7 / B30 / B38 / B40 / B41N Front-End Module (FEM)

Qorvo's TQF6297 front-end power amplifier module merges Qorvo's HBT power amplifier, CuFlip®, and BAW filter technologies into one product. The technology merger increases module circuit integration which yields an ultra-compact package. The small size and integration allows phone board designer to take one step closer to a small RF solution.

The UHB LTE module's primary bands are Band 40 and Band 41N, while Band 7, Band 30, and Band 38 are auxiliary bands. Band 40 and Band 41N filters meet tough Wifi co-exist specification requirements. Band 38/40/41N Rx function is passed through a cross-point or 3P4T switch; the benefit is reduce filters require per TD-LTE solutions.

Discontinued
i
Product Data SheetRev E – 04/22/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single device for FDD-LTE and TD-LTE bands
  • Module contains Band 40 and Band 41N filters
  • B41N meets China market requirements
  • LTE Bands and output power
  • High efficiency
  • 4.0 x 3.0 mm, 24-pin module

Typical Applications

  • Band 7
  • Band 30
  • Band 38
  • Band 40
  • Band 41
  • HB TD-LTE

Parameters

Standards
TD-LTE
Bands
7, 30, 38, 40, 41N
Pout (dBm)
27.5 / 25
Gain (dB)
29 / 26.5
Package Size (mm)
4 x 3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 04/22/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQF6297

TQF6297

HB TD-LTE B7 / B30 / B38 / B40 / B41N Front-End Module (FEM)

Qorvo's TQF6297 front-end power amplifier module merges Qorvo's HBT power amplifier, CuFlip®, and BAW filter technologies into one product. The technology merger increases module circuit integration which yields an ultra-compact package. The small size and integration allows phone board designer to take one step closer to a small RF solution.

The UHB LTE module's primary bands are Band 40 and Band 41N, while Band 7, Band 30, and Band 38 are auxiliary bands. Band 40 and Band 41N filters meet tough Wifi co-exist specification requirements. Band 38/40/41N Rx function is passed through a cross-point or 3P4T switch; the benefit is reduce filters require per TD-LTE solutions.

Discontinued
i
Product Data SheetRev E – 04/22/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single device for FDD-LTE and TD-LTE bands
  • Module contains Band 40 and Band 41N filters
  • B41N meets China market requirements
  • LTE Bands and output power
  • High efficiency
  • 4.0 x 3.0 mm, 24-pin module

Typical Applications

  • Band 7
  • Band 30
  • Band 38
  • Band 40
  • Band 41
  • HB TD-LTE

Parameters

Standards
TD-LTE
Bands
7, 30, 38, 40, 41N
Pout (dBm)
27.5 / 25
Gain (dB)
29 / 26.5
Package Size (mm)
4 x 3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 04/22/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo