/
Products
/
Filters & Duplexers
/
Duplexers
/
TQM969001

TQM969001

1880 / 1960 MHz BAW Duplexer - Band Class 1 / Band 2

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's TQM969001 is a duplexer designed for US PCS base station / repeater applications. It exhibits excellent power handling, pass band flatness, rejection, and uplink / downlink isolation. The TQM969001 increases the sensitivity and dynamic range of receivers by providing more than 50 dB attenuation of the uplink signal at the receiver input and more than 50 dB rejection of uplink-generated noise in the receiver band. Typical insertion loss at the uplink channel is only 1.32 dB and the typical insertion loss in the downlink channel is 1.52 dB, which improves the receiver sensitivity.

Discontinued
i
End of Life announced August 15, 2016 (PCN 16-0160)
Last Time Buy February 2, 2017.
Contact your local sales representative for assistance.
Product Data SheetRev G – 09/30/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Small form factor of 3.8 x 3.8 mm
  • Max height of 1.2 mm
  • Max uplink / downlink peak power of 38 dBm
  • Halogen and lead free construction

Typical Applications

  • Coverage Enhancement Repeaters
  • Femtocell Base Stations

Parameters

Technology
LowDrift™ BAW
Frequency (MHz)
1,880, 1,960
Bandwidth (MHz)
60
Insertion Loss (dB)
1.32, 1.52
I/O Configuration
SE/SE
Package Size (mm)
3.8 x 3.8 x 1.2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev G – 09/30/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Duplexers
/
TQM969001

TQM969001

1880 / 1960 MHz BAW Duplexer - Band Class 1 / Band 2

Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

Qorvo's TQM969001 is a duplexer designed for US PCS base station / repeater applications. It exhibits excellent power handling, pass band flatness, rejection, and uplink / downlink isolation. The TQM969001 increases the sensitivity and dynamic range of receivers by providing more than 50 dB attenuation of the uplink signal at the receiver input and more than 50 dB rejection of uplink-generated noise in the receiver band. Typical insertion loss at the uplink channel is only 1.32 dB and the typical insertion loss in the downlink channel is 1.52 dB, which improves the receiver sensitivity.

Discontinued
i
End of Life announced August 15, 2016 (PCN 16-0160)
Last Time Buy February 2, 2017.
Contact your local sales representative for assistance.
Product Data SheetRev G – 09/30/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Small form factor of 3.8 x 3.8 mm
  • Max height of 1.2 mm
  • Max uplink / downlink peak power of 38 dBm
  • Halogen and lead free construction

Typical Applications

  • Coverage Enhancement Repeaters
  • Femtocell Base Stations

Parameters

Technology
LowDrift™ BAW
Frequency (MHz)
1,880, 1,960
Bandwidth (MHz)
60
Insertion Loss (dB)
1.32, 1.52
I/O Configuration
SE/SE
Package Size (mm)
3.8 x 3.8 x 1.2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev G – 09/30/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo