TQP4M9072

    DC - 4 GHz Serial Controlled, High Linearity Digital Step Attenuator, 6 Bit, 0.5 dB Steps, Packaged

    Key Features

    • DC to 4 GHz
    • 0.5 dB LSB steps to 31.5 dB
    • +57 dBm Input IP3
    • 1.7 dB insertion loss @ 2.2 GHz
    • Serial control interface
    • No requirement for external bypass capacitors for operation above 700 MHz
    • 50 Ohm impedance
    • +5V supply voltage

    Qorvo's TQP4M9072 is a high linearity, low insertion loss, 6-bit, 31.5 dB digital step attenuator (DSA) operating over the DC to 4 GHz frequency range. The digital step attenuator uses a single positive 5 V supply and has a serial periphery interface (SPITM) for changing attenuation states. This product maintains high attenuation accuracy over frequency and temperature. No external matching components are needed for the DSA. The product has an added feature of not requiring external AC ground capacitors for operation above 700 MHz.

    The part is available in a standard lead-free / green / RoHS-compliant 24-pin 4 x 4 mm QFN package. The TQP4M9071 is also available from Qorvo as a footprint and pin compatible DSA equivalent with a parallel control interface.

    Typical Applications

      • 2G / 3G / 4G Wireless Infrastructure
      • Base Stations
      • Fixed Wireless
      • General Purpose Wireless
      • Repeaters
      • Test Equipment and Sensors
    Frequency Min(MHz) 0
    Frequency Max(MHz) 4,000
    Insertion Loss(dB) 1.6
    Attenuation Range(dB) 31.5
    IP0.1dB(dBm) 30
    IIP3(dBm) 57
    Interface Serial
    Bits 6
    Step Size(dB) 0.5
    Voltage(V) 5
    Package Type QFN, 24-pin
    Package(mm) 4.0 x 4.0 x 0.85
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Military Radio

      Military Radio

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS