End of Life announced May 3, 2017 (PCN 17-0069).
Last Time Buy November 16, 2017.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's series of wideband, low-cost VCO modules offers linear tuning across their specified frequency band.
Frequency Min(MHz) | 1,000 |
Frequency Max(MHz) | 2,000 |
Tuning Voltage Min(V) | 0.5 |
Tuning Voltage Max(V) | 20 |
Kvco(MHz/V) | 75 |
Pout(dBm) | 6 |
Second Harmonic(dBc) | -9 |
Phase Noise @ 10 kHz(dBc/Hz) | -97 |
Voltage(V) | 5 |
Package Type | T |
Package(mm) | 0.5 x 0.5 |
RoHS | Yes |
ECCN | EAR99 |