ACT88325

    Highly Flexible, Configurable, Advanced PMIC with Bypass Switch

    Key Features

    • 3 high efficiency buck converters
    • 2 LDOs
    • 4 configurable GPIOs
    • Integrated load bypass switches
    • I2C serial interface
    • Programmable power up & down
    • Minimal external components
    • Low standby power

    Qorvo's ACT88325 PMIC is an integrated ActivePMU™ power management unit. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market.

    Examples of configurable options include output voltage, startup time, slew rate, system level sequencing, switching frequency, sleep modes and operating modes. The core of the device includes 3 DC/DC step-down converters using integrated power FETs, and 2 low-dropout regulators (LDOs). Each regulator can be configured for a wide range of output voltages through the I2C interface.

    ACT88325 is programmed at the factory with a default configuration. The default settings can be optimized for a specific design through the I2C interface. Contact the factory for specific default configurations.

    The product includes features that allow flexibility for all system level configurations. The buck converter and LDO can be reconfigured as a bypass switch. It also contains a high power load switch controller. It's external power supply enable and power good interface allows seamless sequencing with external power supplies.

    ACT88325 is available in a 2.8 x 3.0 mm 36 ball WLCSP package with optimized pinout for easy PCB routing. The pinout allows PTH (Plated-Through Hole) under the package to enable optimize layout efficiency and reduce the required PCB layers for routing.

    Typical Applications

      • Solid-State Drives
      • Microcontroller Applications
      • FPGA
      • Personal Navigation Devices


      Supported SSD Vendors

      SSD Controller Vendor SSD Controller
      SMI SM2258 / ACT2258H / SM2258XT
      SMI SM2259 / SM2259XT
      SMI SM2262 / SM2259XT
      SMI SM2263 / SM2263XT
      Marvell Dean
      Marvell Eldora
      STMicroelectronics STM32MP151

       

    Application Processors Silicon Motion, Ambarella, Atmel, Micro Semi, Socionext, Omnivision
    Battery Charger No
    Regulated Outputs 5
    Min Input Voltage(V) 2.7
    Max Input Voltage(V) 5.5
    Pin Count 36
    Operating Junction Temperature(C) -40 to 150
    Buck Converters 3
    Bucks Configurable as Load Switch 1
    Boost Converters 0
    Buck-Boost Converters 0
    LDO Regulators 2
    LDOs Configurable as Load Switch 1
    Interface I2C
    Package Type WLCSP, 36-pin
    Package(mm) 2.7 x 3.3
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    ACT88325EVK1-101ACT88325EVK1-101 Evaluation Kit

    ACT88325EVK1-101 Evaluation Tool User Guide

    The Evaluation Tool Users Guide describes the characteristics and operation of the Qorvo ACT88325EVK1-101 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data.

    To communicate with the EVK a USB Dongle and a Graphical User Interface (GUI) is provided.

    This EVK demonstrates the ACT88325QI-101 ActivePMU power management IC.

    ACT88325 Altium Layout Files

    ACT88325 GUIACT88325 GUI

    The ACT88325 EVK1-101 Graphical User Interface (GUI) is packaged in a ZIP file that includes the software and all necessary drivers to communicate with the ACT88325EVK1 Evaluation Tool, as well as all descriptions how to use the tool.