MH203A-G

    800 - 960 MHz MMIC Mixer

    Discontinued >

    Use ML483-G for new designs

    Key Features

    • +34 dBm Input IP3
    • 7.3 dB conversion loss
    • RF: 800 to 960 MHz
    • LO: 1000 to 1310 MHz
    • IF: 70 to 350 MHz
    • +17 dBm drive level
    • Lead-free / RoHS compliant / green
    • SOIC-8 package
    • No external bias required

    Qorvo's MH203A-G is a passive GaAs MESFET mixer that provides high dynamic range performance in a low-cost lead-free / green / RoHS-compliant SOIC-8 package. Qorvo's MH203A-G uses patented techniques to realize +34 dBm Input IP3 at an LO drive level of +17 dBm and can be used for up-converting or down-converting high-side LO applications. This single monolithic integrated circuit does not require any external baluns or bias elements.

    Typical applications include frequency up/down conversion, modulation and demodulation for receivers and transmitters used in 2.5G and 3G GSM / CDMA / WCDMA mobile infrastructure in the cellular frequency band.

    Typical Applications

      • Mobile Infrastructure
    RF Min(GHz) 0.8
    RF Max(GHz) 0.96
    IF Min(GHz) 0.07
    IF Max(GHz) 0.35
    LO Min(GHz) 1
    LO Max(GHz) 1.31
    Conversion Gain(dB) -7.3
    LO Drive(dBm) 17
    OP1dB(dBm) 10.2
    OIP3(dBm) 24.2
    NF(dB) 7.8
    Package Type SOIC-8
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No