Mouser | 20000 | Buy Online > | |
RELL | 100 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPC8018Q is a low loss, high isolation SP5T switch with performance optimized for LTE and diversity applications. The QPC8018Q is packaged in an ultra compact 1.1 mm x 1.9 mm x 0.44 mm, 13-pin, Module package which allows for the smallest solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).
Switch Type | SP5T |
Frequency Min(MHz) | 617 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.33 @ 960 MHz |
Isolation(dB) | 48 @ 960 MHz |
Switching Speed(ns) | 3,500 |
Control Lines(#) | 1 |
Voltage(V) | 1.65 to 1.95 |
Package Type | 13 Pin Module |
Package(mm) | 1.1 x 1.9 x 0.449 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |