End of Life announced October 27, 2023 (PCN 23-0152).
Last Time Buy: July 15, 2024
Recommended replacement for new designs: QPD1000A
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 978 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 141 | Buy Online > |
Qorvo's QPD1000 is a 15W (P3dB), 50 ohm-input matched discrete GaN on SiC HEMT which operates from 30MHz to 1.215 GHz. The integrated input matching network enables wideband gain and power performance, while the output can be matched on board to optimize power and efficiency for any region within the band.
The device is housed in a 5 x 6 mm leadless SMT package that saves real estate of already space-constrained handheld radios.
Lead-free and ROHS compliant
Evaluation boards are available upon request.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(MHz) | 30 |
Frequency Max(MHz) | 1,215 |
Gain(dB) | 19 |
Psat(dBm) | 43.8 |
PAE(%) | 78.2 |
Vd(V) | 28 |
Idq(mA) | 50 |
Package Type | DFN |
Package(mm) | 5 x 6 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.