End of Life announced November 9, 2023 (PCN 23-0161).
Last Time Buy: May 15, 2024
For recommended replacement part for new designs, please Contact Qorvo.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPD1019 is a 500 W (P3dB) internally matched discrete GaN on SiC HEMT which operates from 2.9 to 3.3 GHz and a 50V supply rail. The device is GaN IMFET fully matched to 50 ohm in an industry standard air cavity package and is ideally suited for military radar.
Lead-free and ROHS compliant.
Evaluation boards are available upon request.
Frequency Min(MHz) | 2,900 |
Frequency Max(MHz) | 3,300 |
Gain(dB) | 15.5 |
Psat(dBm) | 57.7 |
PAE(%) | 67 |
Vd(V) | 50 |
Idq(mA) | 750 |
Package Type | RF-565 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.3.A.3 |