Mouser | 4640 | Buy Online > | |
RELL | 5 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPL1818 is a GaAs pHEMT single ended MMIC RF amplifier IC featuring 15 dB of gain. This IC is designed to support DOCSIS 4.0 amplifiers and nodes as well as home gateways and cable modems.
Type | Downstream |
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 1,800 |
Gain(dB) | 15 |
Pout(dBmV) | 56 |
NF(dB) | 2 |
Voltage(V) | 5 |
Current(mA) | 100 |
Package Type | 16-Pin QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |