End of Life announced December 6, 2023 (PCN 23-0151).
Last Time Buy: June 20, 2024
Recommended replacement for new designs: QPC8010Q or QPC8023Q
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFSW8007Q is a single pole double throw (SPDT) SOI switch in a 2mm x 2mm x 0.85mm Pb-Free, 8-pin DFN package. This switch is capable of switching between Wi-Fi Rx and Wi-Fi Tx. This device meets or exceeds the RF switch needs of IEEE802.11a/b/g/n/ac Wi-Fi RF systems. The RFSW8007Q AEC-Q100 Qualified.
Switch Type | SPDT |
Standards | 802.11a-ax |
Frequency Min(MHz) | 100 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.5 |
Isolation(dB) | 28 |
Switching Speed(ns) | 50 |
IP1dB(dBm) | 28 |
Voltage(V) | 3.6 |
Current(mA) | 0.055 |
Package Type | DFN 8-pin |
Package(mm) | 2.0 x 2.0 x 0.85 |
ECCN | 5A991.G |