End of Life announced October 12, 2015 ~ December 2, 2015.
Last Time Buy May 20, 2016.
Contact your local sales representative for assistance.
The TRIUMF™ TQM7M9053 is a fully matched Multi-mode Multi-band Power Amplifier module that offers quad-band GSM/EDGE and WCDMA/LTE bands 1, 2, 5 and 8 for the 3G/4G market in North America, Europe and Asia. The versatile 5 x 7.5mm module simplifies RF design for increasingly complex next-generation global 3G / 4G smartphones and other mobile devices. It achieves best-in-class power-added efficiency (PAE), providing more browsing time for users. The compact, highly integrated module consumes less PCB space than discrete components, and the simplified routing enhances system performance and reduces manufacturing time.
The 2-Gain state WCDMA PA operates in high and medium power modes to maximize talk time over the entire range of operating conditions. It also includes a coupler and built-in regulator, ideal for today's extremely small data-enabled phones. The TQM7M9053 is designed on Qorvo's GaAs HBT technology with CuFlip™ assembly - offering state of the art reliability, temperature stability and ruggedness. Its RF performance meets the stringent linearity requirements needed for demanding multi-mode operation.
Standards | GSM850 / 900, DCS / PCS, WCDMA |
Bands | 1, 5, 8 |
Package(mm) | 7.5 x 5.0 x 1.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |