Qorvo is a pioneer in GaN and GaAs technology, with more than 35 years of experience delivering high-performance RF and analog solutions for mission-critical applications in defense, aerospace, and wireless infrastructure. Our partnership with Modelithics provides precise nonlinear simulation models, helping engineers optimize Qorvo's GaN and GaAs devices for demanding RF and microwave designs. Built for reliability, Qorvo’s solutions meet stringent U.S. military and aerospace standards, ensuring high performance in the most rigorous environments.
Start your next design with the most accurate and well documented RF, microwave and mm-wave simulation models in the industry! Modelithics passive and active, measurement-based simulation models integrate seamlessly with the latest electronic design automation (EDA) simulation tools.
Visit the Modelithics COMPLETE Library® for more information on the full capabilities and advantages of Modelithics high accuracy models. Our goal is to help you achieve first pass design success!
Free to qualified customers. Click the above link to request the highly sought-after Modelithics Qorvo GaN Library, which is used by hundreds of designers world-wide.
Request a free trial of the Modelithics Qorvo GaAs models, which are part of the Modelithics COMPLETE Library.
To optimize the best design results, combine the Qorvo GaN Library with the Modelithics COMPLETE Library!
More Info |
![]() |
![]() |
Body Style | Max Freq (GHz) | Features |
---|---|---|---|---|---|
TGA8344-SCC | AMP-QOR-TGA8344-001 | MMIC | 26 | NL, NP | |
TGA8399B-SCC | AMP-QOR-TGA8399B-001 | MMIC | 10 | NL, NP, TS, IM | |
TGA8810-SCC | AMP-QOR-TGA8810-001 | MMIC | 13 | NL, TS, IM | |
NBB-300 |
![]() |
Micro-X package | |||
NBB-310 |
![]() |
Micro-X package | |||
NBB-400 |
![]() |
Micro-X package | |||
NBB-402 |
![]() |
MPGA | |||
NBB-500 |
![]() |
Micro-X package | |||
RF2878 | AMPXP-QOR-RF2878-001 | Package | 3 | NL, SS, LP, IM, XP | |
FPD750 | HMT-QOR-FPD750 | 40 | NL, LP, NP | ||
QPD2018D | HMT-QOR-QPD2018D-001 | Die | 40 | BB, LP, NL, TS | |
QPD2025D | HMT-QOR-QPD2025D-001 | Die | 40 | BB, LP, NL, TS | |
QPD2040D | HMT-QOR-QPD2040D-001 | Die | 40 | BB, LP, NL, TS | |
QPD2060D | HMT-QOR-QPD2060D-001 | Die | 40 | BB, LP, NL, TS | |
QPD2080D | HMT-QOR-QPD2080D-001 | Die | 40 | BB, LP, NL, TS | |
QPD2120D | HMT-QOR-QPD2120D-001 | Die | 40 | BB, LP, NL, TS | |
QPD2160D | HMT-QOR-QPD2160D-001 | Die | 40 | BB, LP, NL, TS | |
TGA2602-SM | HMT-QOR-TGA2602-SM | Surface Mount | 6 | NL, NP, LP | |
TGF2960-SD | HMT-QOR-TGF2960-SD | Surface Mount | 6 | NL, LP | |
TGF2960-SD | HMT-QOR-TGF2960-SD-101 | Surface Mount | 6 | NL, SS, TS, LP | |
TGF2961-SD | HMT-QOR-TGF2961-SD | Surface Mount | 6 | NL, LP | |
TGF4350 | HMT-QOR-TGF4350 | Surface Mount | 40 | NL, TS, NP |
Note # | Title | Date | Example Files | |
---|---|---|---|---|
![]() |
59 | Using Modelithics X-Parameter Models in an ADS Design Environment | 9/20/2017 | |
![]() |
53 | Analysis Of A 65 W Power Amplifier Utilizing Modelithics’ Qorvo T2G4005528-FS Model In NI/AWR Software | 8/3/2015 | |
![]() |
49 | Analysis Of A 30 W Power Amplifier Utilizing Modelithics’ Triquint T2G6003028-FS Model | 1/1/2014 | |
![]() |
40 | Non-Linear Reference Design Simulations | 1/1/2014 |
Title | Author | Date | |
---|---|---|---|
![]() |
Modelithics Qorvo GaAs Library | Modelithics, Inc. | 2/9/2022 |
Title | Author | Date | Example File | |
---|---|---|---|---|
![]() |
Temperature Dependent Microwave Attenuator Models | Hetvi Patel, Eric Valentino, Hugo Morales and Larry Dunleavy | 12/31/2020 | |
![]() |
Quiescent Drain Voltage Dependence of Pulsed I-V Characteristics of GaN HEMTs: Analysis and Modeling | 2019 IEEE BiCMOS and Compound semiconductor Integrated Circuits and Technology Symposium (BCICTS) | 11/3/2019 | |
![]() |
GaN RF Technology for Dummies | by Andrew Moore and Jose Jimenez | 10/30/2019 | |
![]() |
Designing A Broadband, Highly Efficient, GaN RF Power Amplifier | J. Brunning and R. Rayit, SARAS Technology, Leeds, U.K. | 6/13/2018 | |
![]() |
Rapid Model-Based Evaluation Board Success for a 160W L-Band GaN PA | Rached Hajji and Kim Tran, Qorvo USA, Inc. & Larry Dunleavy and Laura Levesque, Modelithics, Inc. | 2/20/2018 | |
![]() |
Advanced Nonlinear and Noise Modeling of High Frequency GaN Devices | Larry Dunleavy, Jiang Liu, Miriam Calvo, Hugo Morales, and Laura Levesque, Modelithics Inc. , and Raj Santhakumar, Qorvo | 11/1/2017 | |
![]() |
Using High Accuracy Models to Achieve First Pass Design Success - A Transmitter Case Study: Part 2, Power Amplifier Design | Ted Longshore and Larry Dunleavy | 9/1/2017 | |
![]() |
Using Component Models to Achieve First Pass Success - A Transmitter Case Study: Part 1, Harmonic Filter Design | Ted Longshore and Larry Dunleavy | 8/1/2017 | |
![]() |
Compact Thermal Modeling of GaN HEMT Devices for Pulsed and CW Applications | Dr. Jiang Liu, Dr. Miriam Calvo, Dr. Larry Dunleavy, Hugo Morales (Modelithics), Richard Martin , Mark Woods , and Neil Craig (Qorvo) | 7/20/2017 | |
![]() |
Device and PA Circuit Level Validations of a High Power GaN Model Library | Larry Dunleavy and Hugo Morales Modelithics Inc. and Charles Suckling and Kim Tran Qorvo Inc. | 7/14/2016 | |
![]() |
A Class-F 5 – 6 GHz 10-W GaN-on-SiC Amplifier | Kim Tran, Matthew Williams, and Richard Martin | 4/12/2016 | |
![]() |
A Simulation-Based Design Flow for Broadband GaN Power Amplifier Design | Ivan Boshnakov, Malcolm Edwards, Larry Dunleavy, Isabella Delgado | 3/18/2016 | |
![]() |
Closing the Loop on Reference Design Simulations | Modelithics, Inc. | 1/1/2012 |
Title | Author | Date | |
---|---|---|---|
![]() |
The Modelithics Qorvo GaN Library v23.5.1 Release Notes | Modelithics, Inc. | 1/25/2023 |
![]() |
The Modelithics Qorvo GaN Library v21.4.5 Release Notes | Modelithics, Inc. | 4/6/2021 |
![]() |
The Modelithics Qorvo GaN Library v20.4.4 Release Notes | Modelithics, Inc. | 9/29/2020 |
* X-parameters is a registered trademark of KeysightTechnologies.
Title ![]() |
Author | Date | Related Files |
---|---|---|---|
Modelithics World Class GaN Characterization and Modeling Services! | Modelithics, Inc. | 1/19/2023 | |
The Modelithics Qorvo GaN Library | Modelithics, Inc. | 1/19/2023 | |
Modelithics Qorvo GaN Model Library for PA Success | Modelithics, Inc. | 4/4/2019 | |
Modelithics Qorvo GaN Model Library for PA Success | Modelithics, Inc. | 4/4/2019 | |
Modelithics Advanced Simulation Models – Overview and Tutorial | Modelithics, Inc. | 4/4/2019 | |
Modelithics 5G Library Overview | Modelithics, Inc. | 7/27/2018 | |
Compact Thermal Modeling of GaN HEMT Devices for Pulsed and CW Applications (2016 IEEE Compound Semiconductor IC Symposium) | Dr. Jiang Liu, Dr. Miriam Calvo, Dr. Larry Dunleavy, Hugo Morales (Modelithics), Richard Martin , Mark Woods , and Neil Craig (Qorvo) | 7/20/2017 | |
Non-Linear and Noise Modeling of a 0.15um GaN Die Family | Dr. Larry Dunleavy, Dr. Jiang Liu, Dr. Miriam Calvo, Hugo Morales from Modelithics, Inc. and Dr. Raj Santhakumar from Qorvo USA, Inc. | 9/23/2016 | |
A Class-F 5 – 6 GHz 10-W GaN-on-SiC Amplifier | Kim Tran, Matthew Williams, and Richard Martin | 4/12/2016 | |
Practical Broadband Power Amplifier Design Method Using Load-line, Load-pull And Real-frequency Synthesis Techniques | Ivan Boshnakov, Etl Systems Ltd, Malcolm Edwards, Ni Awr, Larry Dunleavy, Modelithics Inc. | 9/22/2015 | |
An Expanded Model Library For Discrete Qorvo GAN Power Transistors | Larry Dunleavy, Modelithics, Inc. And Richard Martin, Qorvo | 9/21/2015 | |
Modelithics in Accurate ADS / Momentum Co-Simulation | Modelithics, Inc. | 6/29/2015 | |
Flexible And Scalable Models For Microwave System Design Success (microapps) | Kevin Kellogg, Jiang Liu, Hetvipatel, Hugo Morales And Larry Dunleavy, Modelithics, Inc. | 6/29/2015 | |
Pa Circuit Level Validation of a New Non-linear GAN Model Library | Larry Dunleavy, Hugo Morales And Scott Skidmore, Modelithics, Inc. | 6/18/2015 |
Title | Author | Date | |
---|---|---|---|
![]() |
Model-Based GaN PA Design Basics: GaN Transistor S-Parameters, Linear Stability Analysis and Resistive Stabilization | Dr. Larry Dunleavy , Modelithics, Inc. | 8/28/2019 |
![]() |
Model-Based GaN PA Design Basics: The What and Why of Intrinsic I-V Waveforms | Dr. Larry Dunleavy , Modelithics, Inc. | 10/4/2018 |
![]() |
GaN HEMT Models 101: How Do Nonlinear Models Help with GaN PA Design? (Part 1 of 2) | Dr. Larry Dunleavy , Modelithics, Inc. | 5/31/2018 |
![]() |
Model-Based GaN PA Design Basics: What’s in an I-V Curve? (Part 2 of 2) | Dr. Larry Dunleavy , Modelithics, Inc. | 5/31/2018 |
Title | Author | Date | |
---|---|---|---|
![]() |
Modelithics Qorvo GaN Library Overview | Modelithics, Inc. | 8/3/2020 |
![]() |
Understanding GaN Thermal Analysis | Qorvo | 3/8/2019 |
![]() |
Modelithics: Measurements and Models for Efficient PAs & LNAs | NI AWR and Modelithics, Inc. | 1/9/2019 |
![]() |
Use of High Accuracy GaN Models for Rapid High Efficiency Power Amplifier Design Success Modelithics, Qorvo, Keysight | Rached Hajji, Qorvo, Larry Dunleavy, Modelithics, Inc., Jack Sifri, Keysight Technologies | 3/13/2018 |
![]() |
How to Bias GaN Transistors: An Introduction Tutorial | Qorvo | 10/12/2017 |
![]() |
How to Request the Modelithics Qorvo GaN Library | Modelithics, Inc | 5/24/2016 |
![]() |
How to Design an RF Power Amplifier: Class J | Matt Ozalas | 5/7/2016 |
![]() |
PA Circuit Level Validation of a New Non-Linear GaN Model Library | Modelithics, Inc. | 6/29/2015 |
Title | Author | Date | |
---|---|---|---|
![]() |
Qorvo Print Ad June 2020 | Modelithics, Inc. | 6/30/2020 |
![]() |
Qorvo 2019 Print Ad | Modelithics, Inc. | 6/30/2019 |
![]() |
Qorvo Print Ad | Modelithics, Inc. | 1/1/2018 |
Title | Author | Date | |
---|---|---|---|
![]() |
See How Modelithics Is Making Waves Lately – April 2023 Newsletter | Modelithics, Inc. | 4/6/2023 |
![]() |
Modelithics Qorvo GaN Library version 21.4.7 | Modelithics, Inc. | 12/3/2021 |
![]() |
Now Available - The Modelithics Qorvo GaN Library Version 21.4.6.pdf | Modelithics, Inc. | 10/8/2021 |
![]() |
New Release: Qorvo GaN Library 20.4.4 | Modelithics, Inc. | 9/29/2020 |
![]() |
Modelithics Qorvo GaN Library v19.4.1 Now Available! | Modelithics, Inc. | 9/26/2019 |
![]() |
Modelithics® Releases Qorvo GaN Library v19.2.11 | Modelithics, Inc. | 8/28/2019 |