/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD0020

QPD0020

DC - 6 GHz, 35 Watt, 48 Volt GaN RF Power Transistor

The QPD0020 is a 35 Watt unmatched discrete GaN on SiC HEMT which operates from DC to 6 GHz on a +48 V supply rail. It is ideally suited for base station, radar and communications applications and can support both CW and pulsed mode of operations.

The QPD0020 can be used in Doherty architecture for the final stage of a base station power amplifier for small cell, microcell, and active antenna systems. The QPD0020 can also be used as a driver in a macrocell base station power amplifier.

The device is housed in an industry-standard 4 x 3 mm surface mount QFN package.

Lead-free and ROHS compliant.

Production
i
Product Data SheetRev C – 10/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
42
Buy Online
RFMW
468
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
42
Buy Online
RFMW
468
Buy Online

Key Features

  • Operating Frequency Range: 4400 - 5000 MHz
  • Operating Drain Voltage: +48 V
  • Maximum Output Power (PSAT): 34.7 W
  • Maximum Drain Efficiency: 77.8%
  • Efficiency-Tuned P3 dB Gain: 18.8 dB

Typical Applications

  • W-CDMA / LTE
  • Macrocell Base Station Driver
  • Microcell Base Station
  • Small Cell Final Stage
  • Active Antenna
  • Land Mobile and Military Radio Communications
  • General Purpose Applications

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
6,000
Type
Un-matched
Gain (dB)
18.8
Psat (dBm)
45.4
PAE (%)
N/A
Vd (V)
48
Package Type
QFN
Package Size (mm)
4.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev C – 10/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • RF GaN HEMT Primer

    Rev A – 07/30/2026
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    QPD0020 Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    QPD0020 S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Smart Meters

Smart Meters

Signal Jammers

Signal Jammers

Satellite Communications

Satellite Communications

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Industrial Transport

Industrial Transport

Test & Measurement Equipment

Test & Measurement Equipment

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Military Radio

Military Radio

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD0020

QPD0020

DC - 6 GHz, 35 Watt, 48 Volt GaN RF Power Transistor

The QPD0020 is a 35 Watt unmatched discrete GaN on SiC HEMT which operates from DC to 6 GHz on a +48 V supply rail. It is ideally suited for base station, radar and communications applications and can support both CW and pulsed mode of operations.

The QPD0020 can be used in Doherty architecture for the final stage of a base station power amplifier for small cell, microcell, and active antenna systems. The QPD0020 can also be used as a driver in a macrocell base station power amplifier.

The device is housed in an industry-standard 4 x 3 mm surface mount QFN package.

Lead-free and ROHS compliant.

Production
i
Product Data SheetRev C – 10/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
42
Buy Online
RFMW
468
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
42
Buy Online
RFMW
468
Buy Online

Key Features

  • Operating Frequency Range: 4400 - 5000 MHz
  • Operating Drain Voltage: +48 V
  • Maximum Output Power (PSAT): 34.7 W
  • Maximum Drain Efficiency: 77.8%
  • Efficiency-Tuned P3 dB Gain: 18.8 dB

Typical Applications

  • W-CDMA / LTE
  • Macrocell Base Station Driver
  • Microcell Base Station
  • Small Cell Final Stage
  • Active Antenna
  • Land Mobile and Military Radio Communications
  • General Purpose Applications

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
6,000
Type
Un-matched
Gain (dB)
18.8
Psat (dBm)
45.4
PAE (%)
N/A
Vd (V)
48
Package Type
QFN
Package Size (mm)
4.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev C – 10/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • RF GaN HEMT Primer

    Rev A – 07/30/2026
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    QPD0020 Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    QPD0020 S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Smart Meters

Smart Meters

Signal Jammers

Signal Jammers

Satellite Communications

Satellite Communications

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Industrial Transport

Industrial Transport

Test & Measurement Equipment

Test & Measurement Equipment

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Military Radio

Military Radio

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks