/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD2194

QPD2194

300 Watt, 48 Volt, 1.8-2.2 GHz GaN RF Power Transistor

The QPD2194 is a discrete GaN on SiC HEMT which operates from 1.8-2.2 GHz. The device is a single stage pre-matched power amplifier transistor.

The QPD2194 can be used in Doherty architecture for the final stage of a base station power amplifier for macrocell high efficiency systems.

QPD2194 can deliver PSAT of 371 W at +48 V operation.

Lead-free and ROHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced June 15, 2021 (PCN 21-0130).
Last Time Buy: December 25, 2021
Contact your local sales representative for assistance.
Product Data SheetRev B
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency Range: 1.8-2.2 GHz
  • Operating Drain Voltage: +48 V
  • Maximum Output Power (PSAT): 371 W
  • Maximum Drain Efficiency: 78.8%
  • Efficiency-Tuned P3dB Gain: 18.0 dB
  • 2-lead, earless, ceramic flange NI400 package

Typical Applications

  • W-CDMA / LTE
  • Macrocell Base Station, B3-B1
  • Active Antenna

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,200
Gain (dB)
21
Psat (dBm)
55.7
Vd (V)
48
Package Type
NI400
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • Load Pull Data

    Load Pull Data

    Load Pull Data
  • Non-Linear Model

    Modelithics Non-Linear Model

    Non-Linear Model
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD2194

QPD2194

300 Watt, 48 Volt, 1.8-2.2 GHz GaN RF Power Transistor

The QPD2194 is a discrete GaN on SiC HEMT which operates from 1.8-2.2 GHz. The device is a single stage pre-matched power amplifier transistor.

The QPD2194 can be used in Doherty architecture for the final stage of a base station power amplifier for macrocell high efficiency systems.

QPD2194 can deliver PSAT of 371 W at +48 V operation.

Lead-free and ROHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced June 15, 2021 (PCN 21-0130).
Last Time Buy: December 25, 2021
Contact your local sales representative for assistance.
Product Data SheetRev B
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency Range: 1.8-2.2 GHz
  • Operating Drain Voltage: +48 V
  • Maximum Output Power (PSAT): 371 W
  • Maximum Drain Efficiency: 78.8%
  • Efficiency-Tuned P3dB Gain: 18.0 dB
  • 2-lead, earless, ceramic flange NI400 package

Typical Applications

  • W-CDMA / LTE
  • Macrocell Base Station, B3-B1
  • Active Antenna

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,200
Gain (dB)
21
Psat (dBm)
55.7
Vd (V)
48
Package Type
NI400
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Modelithics Qorvo GaN Library

    04/30/2018
    Brochure
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • Load Pull Data

    Load Pull Data

    Load Pull Data
  • Non-Linear Model

    Modelithics Non-Linear Model

    Non-Linear Model
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks