March 10, 2021
The FET-Jet Calculator is based on steady-state circuit analysis and data from device datasheets. Total semiconductor efficiency and operating temperatures are estimated based on power loss calculated per device, and then the total system losses are added up.
Selecting the optimal SiC device in the right power topology should be easy. This is why we built FET-Jet CalculatorTM. It helps power designers evaluate UnitedSiC FET and Schottky diode devices in a variety of circuit topologies and quickly focus in on the most promising solutions. It is easy to use and provides the data needed to make design decisions quickly and confidently.
Use the FET-Jet Calculator to find your ideal device: https://bit.ly/3r6FeBo