Headquarters: China
Region(s) Served: APAC
Based in Beijing, China, UbiTraq was founded by industry and academia veterans from Huawei, VIA, and Tsinghua. UbiTraq delivers proven high-precision indoor RTLS solutions to customers around China.
UbiTraq is the pioneer in UWB-AOA innovation, with the first UWB-AOA patent applied early in 2018 and prototype in 2020. With edge technologies including UWB, TDOA and AOA, UbiTraq has developed a lightweight, fully wireless and easily scalable positioning system that meets the needs of high-precision, high-capacity, low power and low cost applications.
UbiTraq's versatile RTLS software platform can be easily deployed in the cloud or locally, with web-based 2D/3D visualization and open APIs.
As well as in the business field, UbiTraq has patented solutions to bring centimeter accuracy into the consumer field. The products have been widely used in factories, construction sites, meetings, retails, airports, and robotics, etc.
By offering innovative products to both businesses and consumers, UbiTraq is striving to make indoor LBS a reality in future.
UWB-AOA Anchors
- Positioning Technology: UWB-AOA
- Positioning Accuracy: 30cm in LOS, equivalent to ordinary UWB-TOF/TDOA system.
- Single Anchor Coverage:
- 2D positioning: > 1000 square meters, or Radius >20 meters, regardless of installation height.
- 3D positioning: Radius >> 2x installation height
- Frequency Channel: UWB CH2, CH5, CH9 in different models
- Backhaul: 100M RJ45, WIFI , CAT-1 in different models
- Capacity of Tags: > 1KHz for single anchor, and unlimited for whole system
- Protection Class: IP67
- Compatibility: UbiTraq UWB-TOF/TDOA tag hardware supported
Tags
- Qorvo UWB radio chip with optional PA
- Integrated 9-axis motion sensor
- Battery rechargeable via USB or QI wireless
- Low-power mode, long battery life
- Tiny form-factor
- Firmware upgradable
- UWB+GPS hybrid mode
RTLS Platform
- Powerful positioning engine, supporting 0D/1D/2D/3D algorithms
- Web-based 2D/3D visualization and management interface, PC/Pad/Smartphone screen compatible
- Versatile functions: real-time positioning, track recording, geo-fencing, camera following, statistics, etc.
- Remote configuration and firmware upgrade for hardwares
- Open HTTP APIs, including tag positions, alarm information, etc.
- Fully scalable in number of Anchors and Tags
- Deployed in the cloud or locally
- Supporting distributed servers for large-capacity applications
Return to Ultra-Wideband Partners page