Honolulu, HI , 6 June 2017: Anokiwave, Inc., an innovative company providing highly integrated IC solutions for mmW markets and Active Antenna based solutions, today announced the expansion of its family of Ka-band 5G ICs with the worldwide release of the first commercially available 39 GHz silicon active antenna quad core ICs for 5G communications markets.
The AWMF-0123/5 ICs operate at 37.1 – 40 GHz, support 4 radiating elements, and include 5 bit phase control and 5 bit gain control for analog RF beam steering. Anokiwave’s patent-pending IP blocks implemented in silicon technology enable low-cost hybrid beam forming with high energy efficiency and low latency beam steering™.
“With the 39 GHz spectrum now available for 5G fixed wireless and eventually for 5G mobile applications, and with telecom companies making large investments in the 39 GHz spectrum, the urgency heightens to make 5G technology in the 39 GHz band a commercial reality,” states David Corman, Anokiwave Chief Systems Architect. “The release of this IC family enables companies to start their development now for initial network deployments in 2018 and 2019.”
The AWMF–0123 and AWMF–0125 are highly integrated silicon ICs packaged in a wafer level chip scale package (WLCSP), easily fitting within the typical 3.8 mm lattice spacing at 39 GHz. The ICs are controlled via Anokiwave's patented SPI interface and feature ESD protection on all pins.