End of Life announced August 20, 2019 (PCN 19-0144).
Last Time Buy: March 1, 2020
Recommended replacement for new designs: SZA3044Z
Contact your local sales representative for assistance.
Qorvo's SZM-3066Z is a high linearity 3.3-3.8 GHz 2W Class AB Heterojunction Bipolar Transistor (HBT) power amplifier housed in a low-cost surface mountable plastic Q-FlexN multi-chip module package. This HBT amplifier is designed as a final or driver stage for ISM Band equipment in the 3.3-3.8 GHz bands, and it can operate with a 3V to 6V supply. The external RF output match and bias adjustability allows load line optimization for other applications over narrower bands. It features an output power detector, on/off power control, and high RF overdrive robustness. A 20 dB step attenuator feature can be utilized by switching the 2nd stage power up/down control.
Frequency Min(MHz) | 3,300 |
Frequency Max(MHz) | 3,800 |
Gain(dB) | 34 |
OP1dB(dBm) | 33.5 |
NF(dB) | 5 |
Voltage(V) | 5 |
Current(mA) | 600 |
Package Type | QFN |
Package(mm) | 6 x 6 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |