AF-3068

    Ultra-Low Power ASIC

    Key Features

    • Analog front end for MEMS Force sensors
    • Integrated instrumentation amplifier with programmable gain (up to x416)
    • Sensor duty-cycle control
    • Ultra-low power: 5 μA @ 100 Hz (sensor + AFE)
    • Runtime auto-calibration
    • Auto-preload adjust on power-up
    • Low latency: 1 ms
    • Single channel differential input
    • I2C slave interface
    • Hardware and/or software programmable force trigger
    • 9-Pin CSP, 1.16 mm x 1.16 mm x 0.475 mm

    The Qorvo AF-3068 represent ultra-low power and high SNR single-channel Analog Front-End devices (AFEs). They are designed to work with a broad range of industry sensors, including all Qorvo force sensors, to enable the best sensing solutions. The AFEs allow direct connection of these sensing solutions to a host processor via an industry standard I²C interface. Up to four AFEs can be connected to a host using a single I²C interface.The AF-3068 are designed for Always-On applications. They sample the sensing signals and off-load the host, allowing the host to remain asleep during tasks such as auto-calibration. In force applications, these AFEs can wake the system via an interrupt when a pre-defined force trigger level is achieved. In active mode, sampling at 100 Hz, the entire solution consumes only 5 μA. Depending on the sampling frequency, the solution has a low latency of 1 ms.The AF-3x68 is available in a 9-pin CSP package (1.16 mm x 1.16 mm x 0.475 mm) and can be used with all Qorvo sensors or any other analog sensor.

    Typical Applications

      • Smart Phones and Tablets
      • Automotive
      • Industrial
      • IoT, Weight Scales, White Goods
      • Wearables
      • Gaming
      • Stylus, Touchpads, Smart Home, AR/VR

    Product Categories

    Voltage(V) 1.62 to 3.63
    Outputs I²C
    Channels Single
    Resolution 12 Bit
    Operating Temperature(°C) -20 to 70
    AEC-Q100 No
    Package Type WLCSP
    Package(mm) 1.16 x 1.16 x 0.475
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No