The Qorvo AF-3068 represent ultra-low power and high SNR single-channel Analog Front-End devices (AFEs). They are designed to work with a broad range of industry sensors, including all Qorvo force sensors, to enable the best sensing solutions. The AFEs allow direct connection of these sensing solutions to a host processor via an industry standard I²C interface. Up to four AFEs can be connected to a host using a single I²C interface.The AF-3068 are designed for Always-On applications. They sample the sensing signals and off-load the host, allowing the host to remain asleep during tasks such as auto-calibration. In force applications, these AFEs can wake the system via an interrupt when a pre-defined force trigger level is achieved. In active mode, sampling at 100 Hz, the entire solution consumes only 5 μA. Depending on the sampling frequency, the solution has a low latency of 1 ms.The AF-3x68 is available in a 9-pin CSP package (1.16 mm x 1.16 mm x 0.475 mm) and can be used with all Qorvo sensors or any other analog sensor.
| Voltage(V) | 1.62 to 3.63 |
| Outputs | I²C |
| Channels | Single |
| Resolution | 12 Bit |
| Operating Temperature(°C) | -40 to 85, -40 to 105 |
| AEC-Q100 | Yes |
| Package Type | WLCSP |
| Package(mm) | 1.16 x 1.16 x 0.475 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |