/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
AWMF-0106

AWMF-0106

8.5 - 10.55 GHz X-Band Dual Rx, Single Tx Beam Front End Module

Qorvo's AWMF-0106 is an integrated power amplifier, low noise amplifier, limiter, and T/R switch intended for radar phased array applications.

The IC features high Tx output power for HPA drive, Tx output power detection, active bias of the power amplifier stages, and active self-bias of the low noise amplifier stages. Dual Rx outputs are provided to enable dual Rx beam phased array applications all with a single positive power supply.

Consider AWS-0103 X-Band Beamformer IC for a full RF solution.

Production
i
Data Sheet BriefRev 4
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 8.5 to 10.55 GHz operation
  • Integrated PA/LNA/limiter/switch
  • Integrated output power detector
  • Active biased PA
  • Active self-biased LNA
  • Dual Rx outputs for dual Rx beam phased array applications

Typical Applications

  • Commercial and Weather Radars

Parameters

Frequency Min (GHz)
8.5
Frequency Max (GHz)
10.55
Tx Gain (dB)
30
Tx Psat (W)
4
Tx Voltage (V)
8, -5
Tx Current (mA)
740
Rx Gain (dB)
24
Rx NF (dB)
3.3
Rx Voltage (V)
5
Rx Current (mA)
72
Package Type
QFN
Package Size (mm)
7.0 x 7.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Data Sheet Brief

    Rev 4
    Data Sheet Brief
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0106 Developer Kit

    Qorvo's AWMF-0106-DL developer kit includes all hardware required to interface to the AWMF-0106 in drain switching mode. It enables full evaluation and RF testing of the IC. The test board has been carefully...

    Evaluation Kit
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Tx/Rx Front-End Modules
/
AWMF-0106

AWMF-0106

8.5 - 10.55 GHz X-Band Dual Rx, Single Tx Beam Front End Module

Qorvo's AWMF-0106 is an integrated power amplifier, low noise amplifier, limiter, and T/R switch intended for radar phased array applications.

The IC features high Tx output power for HPA drive, Tx output power detection, active bias of the power amplifier stages, and active self-bias of the low noise amplifier stages. Dual Rx outputs are provided to enable dual Rx beam phased array applications all with a single positive power supply.

Consider AWS-0103 X-Band Beamformer IC for a full RF solution.

Production
i
Data Sheet BriefRev 4
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 8.5 to 10.55 GHz operation
  • Integrated PA/LNA/limiter/switch
  • Integrated output power detector
  • Active biased PA
  • Active self-biased LNA
  • Dual Rx outputs for dual Rx beam phased array applications

Typical Applications

  • Commercial and Weather Radars

Parameters

Frequency Min (GHz)
8.5
Frequency Max (GHz)
10.55
Tx Gain (dB)
30
Tx Psat (W)
4
Tx Voltage (V)
8, -5
Tx Current (mA)
740
Rx Gain (dB)
24
Rx NF (dB)
3.3
Rx Voltage (V)
5
Rx Current (mA)
72
Package Type
QFN
Package Size (mm)
7.0 x 7.0
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Data Sheet Brief

    Rev 4
    Data Sheet Brief
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • X-Band AESA Radar Solutions Guide

    03/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0106 Developer Kit

    Qorvo's AWMF-0106-DL developer kit includes all hardware required to interface to the AWMF-0106 in drain switching mode. It enables full evaluation and RF testing of the IC. The test board has been carefully...

    Evaluation Kit
Results per page
10

Related Solutions

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks