/
Products
/
Amplifiers
/
CATV Amplifiers
/
CGR-0118Z

CGR-0118Z

5 - 65 MHz InGaP HBT Dual CATV Amplifier

Qorvo's CGR0118Z is an InGaP HBT (HBT8D) push-pull amplifier in an SOIC-8 package. It is designed for ultra-linear (low multi-carrier distortion) reverse path high gain amplification up to +50dBmV per RF output channel. This makes it ideal for use in multiple dwelling unit (MDU) amplifiers, low cost Line Extenders (LEs), cable Head End (HE) reverse path receivers, residential gateways (RGs), and cable modems (CMs).The CGR0118Z's performance at 5MHz to 65MHz with -80dBc Composite Second Order (CSO), operating voltage of +5VDC to +12VDC, and 1.6W DC power dissipation is unmatched. Built with Qorvo's propietary InGaP HBT process technology known as HBT8D, the CGR0118Z means best-in-class CSO performance.

Discontinued
i
End of Life announced May 8, 2019 (PCN 19-0076).
Last Time Buy December 10, 2019.
Please use RFCA3310 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet12/03/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Flat Gain Response: 25.4 ± 0.3dB
  • Excellent OIP3: 37.5dBm
  • Superior Return Loss: >20dB
  • Extrememly Low CSO/CTB: -80/-67dBc
  • Low Noise Figure: 3dB
  • Single Supply: 5V to 12V
  • Low DC Current: 130mA at 12V

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
65
Gain (dB)
25.4
NF (dB)
3
Voltage (V)
8
Current (mA)
130
Package Type
SOIC-8
Package Size (mm)
4.8 x 3.8 x 1.37
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    12/03/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
CGR-0118Z

CGR-0118Z

5 - 65 MHz InGaP HBT Dual CATV Amplifier

Qorvo's CGR0118Z is an InGaP HBT (HBT8D) push-pull amplifier in an SOIC-8 package. It is designed for ultra-linear (low multi-carrier distortion) reverse path high gain amplification up to +50dBmV per RF output channel. This makes it ideal for use in multiple dwelling unit (MDU) amplifiers, low cost Line Extenders (LEs), cable Head End (HE) reverse path receivers, residential gateways (RGs), and cable modems (CMs).The CGR0118Z's performance at 5MHz to 65MHz with -80dBc Composite Second Order (CSO), operating voltage of +5VDC to +12VDC, and 1.6W DC power dissipation is unmatched. Built with Qorvo's propietary InGaP HBT process technology known as HBT8D, the CGR0118Z means best-in-class CSO performance.

Discontinued
i
End of Life announced May 8, 2019 (PCN 19-0076).
Last Time Buy December 10, 2019.
Please use RFCA3310 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet12/03/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Flat Gain Response: 25.4 ± 0.3dB
  • Excellent OIP3: 37.5dBm
  • Superior Return Loss: >20dB
  • Extrememly Low CSO/CTB: -80/-67dBc
  • Low Noise Figure: 3dB
  • Single Supply: 5V to 12V
  • Low DC Current: 130mA at 12V

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
65
Gain (dB)
25.4
NF (dB)
3
Voltage (V)
8
Current (mA)
130
Package Type
SOIC-8
Package Size (mm)
4.8 x 3.8 x 1.37
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    12/03/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks