Qorvo's DWM1001-DEV is a plug-and-play development board for evaluating the features and performance of the DWM1001C ultra-wideband (UWB) transceiver module.
Users of this development board can easily assemble a fully wireless real time location system (including anchors, tags & gateways) without designing any hardware or writing a single line of code and quickly progress into developing an application.
Please see MDEK1001 for a development kit featuring 12 of these development boards in plastic enclosures.
| Based On | DW1000 IC |
| Contents | 1 development board with DWM1001 module |
| Ideal For | Evaluating hardware as anchor, tag or gateway |
| RoHS | Yes |
| Lead Free | Yes |
| ITAR Restricted | No |
| ECCN | 5A992.C |