QM11022

    600 - 6000 MHz General Purpose DPDT Transfer Switch

    Last Time Buy >

    End of Life announced April 2, 2026 (PCN 26-0035).
    Last Time Buy: October 10, 2026
    Recommended replacement for new designs: QM11322
    Contact your local sales representative for assistance.

    Note:  Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.

    Key Features

    • Low Insertion Loss
    • High Port-to-Port Isolation
    • GPIO Interface for 1.3 V to 2.7 V Control Logic
    • Broadband Performance Suitable for All Cellular Modulation Schemes up to 6 GHz
    • Very Low Current Consumption
    • Linearity and Harmonic Performance Ideally Suited for LTE Applications
    • DC blocking capacitors are not required in typical applications

    The QM11022 is a dual-pole double-throw transfer switch designed for general purpose switching applications where RF port transfer (port swapping) control is needed. The low insertion loss along with excellent linearity performance makes the QM11022 ideal for multi-mode GSM, EDGE, UMTS, and LTE handset applications. The RF ports can be directly connected in 50 Ù systems and control logic is compatible with 1.3 V to 2.7 V systems. The supply voltage is intended for connection to 2.8 V systems but the device is operable from 2.4 V to 5.5 V. The compact 1.1 mm x 1.5 mm size offers mobile handset designers an easy-to-use switch component for quick integration into multimode, multi-band systems.

    Typical Applications

      • Cellular Handsets
      • Celluar Modems and USB Devices
      • Multi-Mode GSM, EDGE, WCDMA, and LTE Applications

    Product Categories

    Switch Type DPDT
    Frequency Min(MHz) 600
    Frequency Max(MHz) 6,000
    Insertion Loss(dB) 0.26 to 0.61
    Isolation(dB) 34 to 21
    Switching Speed(ns) 1,800
    Control Lines(#) 1
    Voltage(V) 2.4 to 5.5
    Current(mA) 0.57
    Package Type Module
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991G