The QM11024 is a low loss, high linearity dual-pole four-throw addressable switch with performance optimized for transfer routing applications. The QM11024 integrates a serial control system compatible with the RFFE standard. The select lines (SID) provide USID addressability and up to two placements of the QM11024 on the same RFFE Bus. The QM11024 runs off a single VIO voltage supply and is packaged in a 16 pin compact 2.0mm x 2.0mm x 0.5mm size device.This offers mobile handset designers a compact, easy-to-use, switch component for quick integration into multimode, multi-band systems.
| Switch Type | DP4T |
| Package(mm) | 2.0 x 2.0 x 0.5 |