End of Life announced January 23, 2023 (PCN 23-0017).
Last Time Buy: August 29, 2023
Recommended replacement for new designs: QM11324
Contact your local sales representative for assistance.
The QM11024A is a low loss, high linearity dual-pole four-throw addressable switch with performance optimized for transfer routing applications. The QM11024A integrates a serial control system compatible with the RFFE standard. The select lines (SID) provide USID addressability and up to two placements of the QM11024A on the same RFFE Bus. The QM11024A runs off a single VIO voltage supply and is packaged in a 16 pin compact 2.0 mm x 2.0 mm x 0.5 mm size device. This offers mobile handset designers a compact, easy-to-use, switch component for quick integration into multimode, multi-band systems.
| Switch Type | DP4T |
| Frequency Min(MHz) | 617 |
| Frequency Max(MHz) | 5,000 |
| Insertion Loss(dB) | 0.4 |
| Isolation(dB) | 40 |
| IIP3(dBm) | 76 |
| Voltage(V) | 1.8 |
| Package(mm) | 2.0 x 2.0 x 0.5 |