QM13344
4xSPST (Single-Pole-Single-Throw Switch)
The QM13344 is a 4xSPST with very low COFF and ultra-high voltage handling capability. Superior performance in a small solution size makes the QM13344 optimal for 5G antenna tuning applications.
End of Life announced November 9, 2026 (PCN 26-0152).
Last Time Buy: June 1, 2027
Recommended replacement for new designs: QM13544
Contact your local sales representative for assistance.
Key Features
- Very High Voltage Handling, > 80 Vp
- Very low Off-Capacitance: 95 fF
- Very linear performance
- RFFE 2.1 compliance
- Very small 1.1 x 1.5 mm module package
- Suitable for all cellular applications including 5G with broadband performance up to 6 GHz
Typical Applications
- Multi-Mode GSM, WCDMA, LTE, and 5G Applications:
- Antenna Tuning
- Impedance Tuning
- Band Switching
Parameters
Technical Documents
Need more support?
At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.
Forum
Engage with the Qorvo community, ask technical questions and share insights.
Support
Get technical, application or customer support plus updates on supply chain and FAQs.
Sales
Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.
