/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD0006

QPD0006

13.5 Watt, 48 Volt, 2.5 - 5.0 GHz, GaN on SiC RF Transistor

The QPD0006 is a single-path discrete GaN on SiC HEMT in a plastic overmold DFN package which operates from 2.5 to 5.0 GHz. It is a single-stage, unmatched transistor capable of delivering P3dB of 13.5 W at +48 V operation.

Lead free and RoHS compliant.

 

Discontinued
i
Product Data SheetRev B – 04/26/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range: 2.5 - 5.0 GHz
  • Operating Drain Voltage: +48 V
  • Maximum Output Power (PSAT) at 3.6 GHz: 13.5 W
  • Maximum Drain Efficiency at 3.6 GHz: 75%
  • Efficiency-Tuned P3dB Gain at 3.6 GHz: 16 dB
  • 4.5 x 4.0 mm DFN Package

Typical Applications

  • WCDMA / LTE
  • Macrocell Base Station
  • Microcell Base Station
  • Small Cell
  • Active Antenna
  • 5G Massive MIMO
  • General Purpose Applications

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
5,000
Gain (dB)
16
Psat (dBm)
41.3
Vd (V)
48
Package Type
DFN
Package Size (mm)
4.5 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 04/26/2021
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD0006

QPD0006

13.5 Watt, 48 Volt, 2.5 - 5.0 GHz, GaN on SiC RF Transistor

The QPD0006 is a single-path discrete GaN on SiC HEMT in a plastic overmold DFN package which operates from 2.5 to 5.0 GHz. It is a single-stage, unmatched transistor capable of delivering P3dB of 13.5 W at +48 V operation.

Lead free and RoHS compliant.

 

Discontinued
i
Product Data SheetRev B – 04/26/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range: 2.5 - 5.0 GHz
  • Operating Drain Voltage: +48 V
  • Maximum Output Power (PSAT) at 3.6 GHz: 13.5 W
  • Maximum Drain Efficiency at 3.6 GHz: 75%
  • Efficiency-Tuned P3dB Gain at 3.6 GHz: 16 dB
  • 4.5 x 4.0 mm DFN Package

Typical Applications

  • WCDMA / LTE
  • Macrocell Base Station
  • Microcell Base Station
  • Small Cell
  • Active Antenna
  • 5G Massive MIMO
  • General Purpose Applications

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
5,000
Gain (dB)
16
Psat (dBm)
41.3
Vd (V)
48
Package Type
DFN
Package Size (mm)
4.5 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 04/26/2021
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks