/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD0011J

QPD0011J

30 Watt / 60 Watt, 48 Volt, 3.4 - 3.6 GHz, Asymmetric Doherty

The QPD0011J is an asymmetric dual-path discrete GaN on SiC HEMT in a DFN package which operates from 3.4 to 3.6 GHz. In each path is a single-stage amplifier transistor. QPD0011J can deliver an average power of 16 W in a Doherty configuration.

Lead free and RoHS compliant.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range: 3.4 - 3.6 GHz
  • Operating Drain Voltage: +48 V
  • Maximum Doherty Peak Power at 3.5 GHz: 50.2 W
  • Maximum Doherty Drain Efficiency at 3.5 GHz: 58%
  • Maximum Doherty Gain at 3.5 GHz: 12.6 dB
  • 7.0 x 6.5 mm DFN Package

Typical Applications

  • WCDMA / LTE
  • Macrocell Base Station
  • Microcell Base Station
  • Small Cell
  • Active Antenna
  • 5G Massive MIMO
  • Asymmetric Doherty Applications

Parameters

Frequency Min (MHz)
3,400
Frequency Max (MHz)
3,600
Gain (dB)
12.6
Psat (dBm)
50.2
Vd (V)
48
Package Type
DFN
Package Size (mm)
7.0 x 6.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD0011J

QPD0011J

30 Watt / 60 Watt, 48 Volt, 3.4 - 3.6 GHz, Asymmetric Doherty

The QPD0011J is an asymmetric dual-path discrete GaN on SiC HEMT in a DFN package which operates from 3.4 to 3.6 GHz. In each path is a single-stage amplifier transistor. QPD0011J can deliver an average power of 16 W in a Doherty configuration.

Lead free and RoHS compliant.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range: 3.4 - 3.6 GHz
  • Operating Drain Voltage: +48 V
  • Maximum Doherty Peak Power at 3.5 GHz: 50.2 W
  • Maximum Doherty Drain Efficiency at 3.5 GHz: 58%
  • Maximum Doherty Gain at 3.5 GHz: 12.6 dB
  • 7.0 x 6.5 mm DFN Package

Typical Applications

  • WCDMA / LTE
  • Macrocell Base Station
  • Microcell Base Station
  • Small Cell
  • Active Antenna
  • 5G Massive MIMO
  • Asymmetric Doherty Applications

Parameters

Frequency Min (MHz)
3,400
Frequency Max (MHz)
3,600
Gain (dB)
12.6
Psat (dBm)
50.2
Vd (V)
48
Package Type
DFN
Package Size (mm)
7.0 x 6.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks