/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ2455

QPQ2455

2.4 + 5 - 7 GHz coexBoost™ BAWplexer

The Qorvo® QPQ2455 is a high-performance, high power, BAWplexer which takes advantage of Qorvo's coexBoost™ technologies to deliver extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi bands and high near-in rejection to prevent interference with LTE B7/B41/B38 and B40 signals, to a diplexer that has a low loss bandpass covering UNII1-8 Wi- Fi channels (5150-7125MHz.)

The BAWplexer enables single antenna implementation combining both 2.4 GHz and 5-7 GHz Wi-Fi applications. The 2.4 GHz path integrates a BAW filter to enable simultaneous usage of Wi-Fi and LTE signals without interference thus leading to longer range of Wi-Fi and an increase in network capacity. The 5-7 GHz path is a low-loss bandpass incorporating the expanded spectrum including all Wi-Fi channels in the UNII1-8 bands. The diplexer is designed for thermally challenging environment and exhibits excellent power handling capabilities. Using advanced laminate module packaging techniques to achieve high integration in an industry leading compact footprint.

The QPQ2455 negates the challenges of matching the filter to the diplexer helping end customers achieve a faster time to market.

Discontinued
i
End of Life announced May 23, 2022 (PCN 22-0045).
Last Time Buy: January 20, 2023
Contact your local sales representative for assistance.
Product Data SheetRev 050820 – 05/08/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Integrated 2.4GHz Rejection in LTE B7/B41/B38/B40
  • Wide passband that incorporates all Wi-Fi 6 channels in the UNII 1-8 bands
  • Low insertion loss in both passbands
  • Extended temperature performance from -20 to +95 °C
  • High power handling to +28dBm averaged Input Power

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Technology
BAW
Type
Infrastructure
Bands
LTE B7 / B41 / B38 / B40
Frequency (MHz)
2,402 to 2,484,
5,150 to 7,125
Bandwidth (MHz)
40, 60
Insertion Loss (dB)
1.2, 1
Package Type
Laminate
Package Size (mm)
1.9 x 1.5 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev 050820 – 05/08/2020
    Data Sheet
  • QPQ2455 Application Note

    Rev A – 07/2020
    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
RF Filters
/
QPQ2455

QPQ2455

2.4 + 5 - 7 GHz coexBoost™ BAWplexer

The Qorvo® QPQ2455 is a high-performance, high power, BAWplexer which takes advantage of Qorvo's coexBoost™ technologies to deliver extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi bands and high near-in rejection to prevent interference with LTE B7/B41/B38 and B40 signals, to a diplexer that has a low loss bandpass covering UNII1-8 Wi- Fi channels (5150-7125MHz.)

The BAWplexer enables single antenna implementation combining both 2.4 GHz and 5-7 GHz Wi-Fi applications. The 2.4 GHz path integrates a BAW filter to enable simultaneous usage of Wi-Fi and LTE signals without interference thus leading to longer range of Wi-Fi and an increase in network capacity. The 5-7 GHz path is a low-loss bandpass incorporating the expanded spectrum including all Wi-Fi channels in the UNII1-8 bands. The diplexer is designed for thermally challenging environment and exhibits excellent power handling capabilities. Using advanced laminate module packaging techniques to achieve high integration in an industry leading compact footprint.

The QPQ2455 negates the challenges of matching the filter to the diplexer helping end customers achieve a faster time to market.

Discontinued
i
End of Life announced May 23, 2022 (PCN 22-0045).
Last Time Buy: January 20, 2023
Contact your local sales representative for assistance.
Product Data SheetRev 050820 – 05/08/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Integrated 2.4GHz Rejection in LTE B7/B41/B38/B40
  • Wide passband that incorporates all Wi-Fi 6 channels in the UNII 1-8 bands
  • Low insertion loss in both passbands
  • Extended temperature performance from -20 to +95 °C
  • High power handling to +28dBm averaged Input Power

Typical Applications

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

Parameters

Technology
BAW
Type
Infrastructure
Bands
LTE B7 / B41 / B38 / B40
Frequency (MHz)
2,402 to 2,484,
5,150 to 7,125
Bandwidth (MHz)
40, 60
Insertion Loss (dB)
1.2, 1
Package Type
Laminate
Package Size (mm)
1.9 x 1.5 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev 050820 – 05/08/2020
    Data Sheet
  • QPQ2455 Application Note

    Rev A – 07/2020
    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks