/
Products
/
RFAC3612

RFAC3612

0.47 - 13 pF, 6-Bit, 64-State Programmable Array of Capacitors (PAC)

Qorvo's RFAC3612 is a 6-bit, 64-state PAC (Programmable Array of Capacitors) for tunable RF applications. The RFAC3612 is optimized for series configuration but can also be applied in shunt configuration. The high power handling, high Q and excellent linearity makes it ideal for use in antenna tuning, tunable filters and tunable matching networks.

The part includes an integrated LDO (Low Drop Out) regulator, which enables operation from a very wide supply range from 2.4V to 3.5V. The state of the RFAC3612 PAC is controlled by a 3 wire SPI compatible interface. All pins are ESD protected to ensure 2kV HBM ESD tolerance. RFAC3612 is packaged in a very compact 2.0mm x 2.5mm, 10-pin package.

Discontinued
i
End of Life announced November 5, 2020 (PCN 20-0180).
Last Time Buy: May 16, 2021
Contact your local sales representative for assistance.
Product Data Sheet05/30/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 6-Bit, 64-state Programmable Capacitor Array
  • 3 Wire SPI Compatible Control
  • Programmable Shunt Switches on Both RF Ports for High Isolation Operation
  • Wide Tuning Range (0.47pF to 13pF)
  • High RF Voltage Handling (≤44VPK)
  • High Linearity
  • Wide Voltage Supply Range (2.4V to 3.5V)
  • Low Current Consumption (64µA Typical)
  • 2kV HBM EDS Tolerance on All Ports
  • Simulate in Your Design with ADS or AWR S-parameter Model Kit, available on request

Typical Applications

  • General Purpose Wireless

Parameters

Frequency Min (MHz)
500
Frequency Max (MHz)
3,000
Capacitance (pF)
0.46 to 13
Quality Factor
42
Voltage (V)
2.4 to 3.5
Package Size (mm)
2.0 x 2.5
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    05/30/2014
    Data Sheet
  • RFAC3612 Manufacturing Notes

    Application Note
  • RFAC3612 Product Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFAC3612

RFAC3612

0.47 - 13 pF, 6-Bit, 64-State Programmable Array of Capacitors (PAC)

Qorvo's RFAC3612 is a 6-bit, 64-state PAC (Programmable Array of Capacitors) for tunable RF applications. The RFAC3612 is optimized for series configuration but can also be applied in shunt configuration. The high power handling, high Q and excellent linearity makes it ideal for use in antenna tuning, tunable filters and tunable matching networks.

The part includes an integrated LDO (Low Drop Out) regulator, which enables operation from a very wide supply range from 2.4V to 3.5V. The state of the RFAC3612 PAC is controlled by a 3 wire SPI compatible interface. All pins are ESD protected to ensure 2kV HBM ESD tolerance. RFAC3612 is packaged in a very compact 2.0mm x 2.5mm, 10-pin package.

Discontinued
i
End of Life announced November 5, 2020 (PCN 20-0180).
Last Time Buy: May 16, 2021
Contact your local sales representative for assistance.
Product Data Sheet05/30/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 6-Bit, 64-state Programmable Capacitor Array
  • 3 Wire SPI Compatible Control
  • Programmable Shunt Switches on Both RF Ports for High Isolation Operation
  • Wide Tuning Range (0.47pF to 13pF)
  • High RF Voltage Handling (≤44VPK)
  • High Linearity
  • Wide Voltage Supply Range (2.4V to 3.5V)
  • Low Current Consumption (64µA Typical)
  • 2kV HBM EDS Tolerance on All Ports
  • Simulate in Your Design with ADS or AWR S-parameter Model Kit, available on request

Typical Applications

  • General Purpose Wireless

Parameters

Frequency Min (MHz)
500
Frequency Max (MHz)
3,000
Capacitance (pF)
0.46 to 13
Quality Factor
42
Voltage (V)
2.4 to 3.5
Package Size (mm)
2.0 x 2.5
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    05/30/2014
    Data Sheet
  • RFAC3612 Manufacturing Notes

    Application Note
  • RFAC3612 Product Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks