/
Products
/
Switches
/
RF Switches
/
RFSW6222

RFSW6222

50 - 3700 MHz Differential SPDT or Dual SPDT Switch

Qorvo's RFSW6222 is a dual single-pole double-throw (SPDT) switch designed for general purpose switching applications. The low insertion loss along with excellent linearity performance makes the RFSW6222 ideal for filter or amplifier bypass switching to 3700MHz. The RF ports can be directly connected in 50 ohm systems. And control logic is compatible with 1.3V and 2.7V systems. The supply voltage is intended for connection to 2.8V systems but the device is operable from 2.4V to 3.5V. The standard 12-pin QFN package and compact 2.0mm x 2.0mm size a compact, easy-to-use, switch component for quick integration into multi-mode, multi-band systems.

Production
i
Product Data SheetRev D – 03/10/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low insertion loss: 0.29dB Typical at 2700MHz
  • High Port-to-Port Isolation: 29dB Typical at 2700MHz
  • Power Handling >35dBm
  • Very Low Current Consumption
  • 1.3V GPIO Compatible

Parameters

Switch Type
DPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
50
Frequency Max (MHz)
2,700
Insertion Loss (dB)
0.29
Isolation (dB)
29
Switching Speed (ns)
35
IIP3 (dBm)
70
IP0.1dB (dBm)
37
Voltage (V)
2.8
Current (mA)
0.09
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/10/2021
    Data Sheet
  • RFSW6222 Manufacturing Notes

    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo High-Performance SOI Product Family

    04/01/2023
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • RFSW6222 Product Qualification Report - External

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (RFSW6222)

    S-Parameters
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Test & Measurement Equipment

Test & Measurement Equipment

Small Cell Base Stations

Small Cell Base Stations

Smart Meters

Smart Meters

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RFSW6222

RFSW6222

50 - 3700 MHz Differential SPDT or Dual SPDT Switch

Qorvo's RFSW6222 is a dual single-pole double-throw (SPDT) switch designed for general purpose switching applications. The low insertion loss along with excellent linearity performance makes the RFSW6222 ideal for filter or amplifier bypass switching to 3700MHz. The RF ports can be directly connected in 50 ohm systems. And control logic is compatible with 1.3V and 2.7V systems. The supply voltage is intended for connection to 2.8V systems but the device is operable from 2.4V to 3.5V. The standard 12-pin QFN package and compact 2.0mm x 2.0mm size a compact, easy-to-use, switch component for quick integration into multi-mode, multi-band systems.

Production
i
Product Data SheetRev D – 03/10/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low insertion loss: 0.29dB Typical at 2700MHz
  • High Port-to-Port Isolation: 29dB Typical at 2700MHz
  • Power Handling >35dBm
  • Very Low Current Consumption
  • 1.3V GPIO Compatible

Parameters

Switch Type
DPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
50
Frequency Max (MHz)
2,700
Insertion Loss (dB)
0.29
Isolation (dB)
29
Switching Speed (ns)
35
IIP3 (dBm)
70
IP0.1dB (dBm)
37
Voltage (V)
2.8
Current (mA)
0.09
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Product Data Sheet

    Rev D – 03/10/2021
    Data Sheet
  • RFSW6222 Manufacturing Notes

    Application Note
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo High-Performance SOI Product Family

    04/01/2023
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • RFSW6222 Product Qualification Report - External

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (RFSW6222)

    S-Parameters
Results per page
10

Related Solutions

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Test & Measurement Equipment

Test & Measurement Equipment

Small Cell Base Stations

Small Cell Base Stations

Smart Meters

Smart Meters

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks