/
Products
/
Amplifiers
/
CATV Amplifiers
/
S10040140P1

S10040140P1

40 - 1000 MHz, 14 dB GaAs Push-Pull Hybrid Amplifier

Qorvo's S10040140P1 is a Hybrid Push Pull amplifier module. The part employs GaAs die and is operated from 40MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Discontinued
i
Last Time Buy: October 17, 2025
Product Data SheetRev C – 10/09/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Extremely Low Noise
  • Unconditionally Stable Under All Terminations
  • 14.0dB Min. Gain at 1000MHz
  • 260mA Max. at 24VDC

Parameters

Type
Downstream
Frequency Min (MHz)
40
Frequency Max (MHz)
1,000
Gain (dB)
14.5
Pout (dBmV)
46
CSO (dBc)
-64
CTB (dBc)
-64
XMOD (dBc)
-55
NF (dB)
4.5
Voltage (V)
24
Current (mA)
250
Package Type
SOT115J
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 10/09/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
S10040140P1

S10040140P1

40 - 1000 MHz, 14 dB GaAs Push-Pull Hybrid Amplifier

Qorvo's S10040140P1 is a Hybrid Push Pull amplifier module. The part employs GaAs die and is operated from 40MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Discontinued
i
Last Time Buy: October 17, 2025
Product Data SheetRev C – 10/09/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Extremely Low Noise
  • Unconditionally Stable Under All Terminations
  • 14.0dB Min. Gain at 1000MHz
  • 260mA Max. at 24VDC

Parameters

Type
Downstream
Frequency Min (MHz)
40
Frequency Max (MHz)
1,000
Gain (dB)
14.5
Pout (dBmV)
46
CSO (dBc)
-64
CTB (dBc)
-64
XMOD (dBc)
-55
NF (dB)
4.5
Voltage (V)
24
Current (mA)
250
Package Type
SOT115J
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 10/09/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks