/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
STA6033Z

STA6033Z

4.9 - 5.9 GHz HBT Power Amplifier

Qorvo's STA-6033 is a high performance, high efficiency 4.9-5.9 GHz Class AB Heterojunction Bipolar Transistor (HBT) power amplifier housed in a low cost surface mountable QFN 3x3 plastic package. This device is designed as a final stage for 802.11a equipment in the 4.9-5.9 GHz band. It can operate from a 3.0 to 3.6V supply. Optimized on-chip impedance matching circuitry provides a 50 ohm nominal RF input impedance. A single external output matching circuit covers the entire 4.9-5.9 GHz band. The external output match allows for load line optimization for other applications, or optimized performance over narrower bands. The STA-6033 is designed as a drop-in replacement for similar parts in its class.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 802.11a Pout = 18 dBm @ 3 EVM, 200mA
  • P1dB = 25dBm
  • Simultaneous 4.9 - 5.9 GHz performance
  • Output return loss < -11 dB
  • On chip output power detector

Parameters

Frequency Min (MHz)
4,900
Frequency Max (MHz)
5,900
Wi-Fi Standards
a
Vcc (V)
3.3
Gain (dB)
24
Package Type
QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
STA6033Z

STA6033Z

4.9 - 5.9 GHz HBT Power Amplifier

Qorvo's STA-6033 is a high performance, high efficiency 4.9-5.9 GHz Class AB Heterojunction Bipolar Transistor (HBT) power amplifier housed in a low cost surface mountable QFN 3x3 plastic package. This device is designed as a final stage for 802.11a equipment in the 4.9-5.9 GHz band. It can operate from a 3.0 to 3.6V supply. Optimized on-chip impedance matching circuitry provides a 50 ohm nominal RF input impedance. A single external output matching circuit covers the entire 4.9-5.9 GHz band. The external output match allows for load line optimization for other applications, or optimized performance over narrower bands. The STA-6033 is designed as a drop-in replacement for similar parts in its class.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 802.11a Pout = 18 dBm @ 3 EVM, 200mA
  • P1dB = 25dBm
  • Simultaneous 4.9 - 5.9 GHz performance
  • Output return loss < -11 dB
  • On chip output power detector

Parameters

Frequency Min (MHz)
4,900
Frequency Max (MHz)
5,900
Wi-Fi Standards
a
Vcc (V)
3.3
Gain (dB)
24
Package Type
QFN
Package Size (mm)
3.0 x 3.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks