/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
SZA-6044Z

SZA-6044Z

5.1 - 5.9 GHz, 0.25 W Power Amplifier with Active Bias

Qorvo's SZA-6044 is a high performance, high linearity 5.1GHz to 5.9GHz 0.25W Class A GaAs Heterojunction Bipolar Transistor (HBT) amplifier housed in a low-cost surface-mountable plastic package. This HBT amplifier is designed as a driver or final stage amplifier for equipment in the 5.1GHz to 5.9GHz band, and it can operate with a 3V to 5V supply. Load line optimization for the target band is possible outside the package. Its high linearity makes it an ideal choice for multicarrier and digital applications. The SZA-6044 is not available in a RoHS compliant (lead-free) version.

Discontinued
i
Product Data Sheet07/14/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Linear Class A performance IP3 = 39dBm
  • 802.11a POUT = 17dBm at 3% EVM
  • P1dB = 24.5dBm
  • Gain = 17dB
  • Power Supply Range = 3V to 5V
  • Moisture Sensitivity Rating = MSL-1 (best possible)

Parameters

Frequency Min (MHz)
5,100
Frequency Max (MHz)
5,900
Wi-Fi Standards
a
Vcc (V)
5
Gain (dB)
15
OP1dB (dBm)
24
Package Type
QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    07/14/2011
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1B Devices

    Application Note
  • Application Note: AN-038 Solder Reflow Recommendations for Plastic RFIC's

    Application Note
  • Application Note: Output Return Loss Of High Power Class AB Amplifiers AN056

    Application Note
  • Product Change Notice

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
SZA-6044Z

SZA-6044Z

5.1 - 5.9 GHz, 0.25 W Power Amplifier with Active Bias

Qorvo's SZA-6044 is a high performance, high linearity 5.1GHz to 5.9GHz 0.25W Class A GaAs Heterojunction Bipolar Transistor (HBT) amplifier housed in a low-cost surface-mountable plastic package. This HBT amplifier is designed as a driver or final stage amplifier for equipment in the 5.1GHz to 5.9GHz band, and it can operate with a 3V to 5V supply. Load line optimization for the target band is possible outside the package. Its high linearity makes it an ideal choice for multicarrier and digital applications. The SZA-6044 is not available in a RoHS compliant (lead-free) version.

Discontinued
i
Product Data Sheet07/14/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Linear Class A performance IP3 = 39dBm
  • 802.11a POUT = 17dBm at 3% EVM
  • P1dB = 24.5dBm
  • Gain = 17dB
  • Power Supply Range = 3V to 5V
  • Moisture Sensitivity Rating = MSL-1 (best possible)

Parameters

Frequency Min (MHz)
5,100
Frequency Max (MHz)
5,900
Wi-Fi Standards
a
Vcc (V)
5
Gain (dB)
15
OP1dB (dBm)
24
Package Type
QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    07/14/2011
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1B Devices

    Application Note
  • Application Note: AN-038 Solder Reflow Recommendations for Plastic RFIC's

    Application Note
  • Application Note: Output Return Loss Of High Power Class AB Amplifiers AN056

    Application Note
  • Product Change Notice

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks