/
Products
/
TQM7M9023

TQM7M9023

TRIUMF™ MMPA Module with Quad-Band GMSK/EDGE and Dual-Band WCDMA

Qorvo's TQM7M9023, a member of Qorvo's TRIUMF Module™ family, is a fully matched multi-mode multiband power amplifier module that supports quad-band GSM / EDGE Linear, WCDMA & LTE Band 1 and low band WCDMA / LTE (externally tuned for either Band 5 or Band 8). The GSM PA output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes. The 3-Gain state WCDMA PA operates in LPM, MPM and HPM to maximize talk time over the entire range of operating conditions. It also includes a coupler and built-in regulator, ideal for today's extremely small data-enabled phones.

The TQM7M9023 is designed on Qorvo's GaAs HBT technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness. Its RF performance meets the stringent linearity requirements for multi-mode operation.

Discontinued
i
End of Life announced July 14, 2015 ~ December 2, 2015.
Last Time Buy May 20, 2016.
Contact your local sales representative for assistance.
Product Data SheetRev F – 09/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Quad-band Linear GSM / EDGE
  • UMTS B1 and B5/B8
  • Input power controlled - GMSK and 8PSK
  • GSM LB has 3 modes - HP, MP, LP
  • GSM HB has 2 modes - HP, LP
  • WCDMA has 3 modes - HP, MP, LP
  • HBT / PHEMT / CuFlip™ PA Technology
  • Integrated coupler
  • Built-in voltage regulator
  • 50 Ohm input and output Impedance
  • Lead-free 260°C / RoHS / halogen-free
  • 24 pin 5.0 x 7.5 mm package

Typical Applications

  • GSM / EDGE / WEDGE / LTE Handsets
  • WCDMA

Parameters

Standards
GSM850 / 900, DCS / PCS, WCDMA
Bands
1, 5, 8
Package Size (mm)
7.5 x 5.0 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev F – 09/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQM7M9023

TQM7M9023

TRIUMF™ MMPA Module with Quad-Band GMSK/EDGE and Dual-Band WCDMA

Qorvo's TQM7M9023, a member of Qorvo's TRIUMF Module™ family, is a fully matched multi-mode multiband power amplifier module that supports quad-band GSM / EDGE Linear, WCDMA & LTE Band 1 and low band WCDMA / LTE (externally tuned for either Band 5 or Band 8). The GSM PA output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes. The 3-Gain state WCDMA PA operates in LPM, MPM and HPM to maximize talk time over the entire range of operating conditions. It also includes a coupler and built-in regulator, ideal for today's extremely small data-enabled phones.

The TQM7M9023 is designed on Qorvo's GaAs HBT technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness. Its RF performance meets the stringent linearity requirements for multi-mode operation.

Discontinued
i
End of Life announced July 14, 2015 ~ December 2, 2015.
Last Time Buy May 20, 2016.
Contact your local sales representative for assistance.
Product Data SheetRev F – 09/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Quad-band Linear GSM / EDGE
  • UMTS B1 and B5/B8
  • Input power controlled - GMSK and 8PSK
  • GSM LB has 3 modes - HP, MP, LP
  • GSM HB has 2 modes - HP, LP
  • WCDMA has 3 modes - HP, MP, LP
  • HBT / PHEMT / CuFlip™ PA Technology
  • Integrated coupler
  • Built-in voltage regulator
  • 50 Ohm input and output Impedance
  • Lead-free 260°C / RoHS / halogen-free
  • 24 pin 5.0 x 7.5 mm package

Typical Applications

  • GSM / EDGE / WEDGE / LTE Handsets
  • WCDMA

Parameters

Standards
GSM850 / 900, DCS / PCS, WCDMA
Bands
1, 5, 8
Package Size (mm)
7.5 x 5.0 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev F – 09/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks