UJ2D1205T

    5 A, 1200 V SiC Schottky Diode

    Discontinued >

    Possible replacement: UJ3D1205X

    Key Features

    • Positive temperature coefficient for safe operation and ease of paralleling
    • Maximum operating temperature: 175 °C
    • Extremely fast switching not dependent on temperature
    • Essentially no reverse or forward recovery
    • RoHS compliant

    Qorvo's UJ2D1205T is part of the xR series of high-performance SiC Schottky diodes. With zero reverse recovery charge and 175 °C maximum junction temperature, these diodes are ideally suited for high frequency and high efficiency power systems with minimum cooling requirements.

    Typical Applications

      • Power Converters
      • Industrial Motor Drives
      • Switched-Mode Power Supplies
      • Power Factor Correction Modules
    VDS Max(V) 1,200
    IF Typ(A) 5
    QC Typ(nC) 14
    VF Typ @ 25C(V) 1.5
    Generation Gen 2
    Tj Max(°C) 175
    Automotive Qualification No
    Package Type TO-220-2L
    RoHS Yes
    Lead Free No
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99