End of Life announced July 26, 2022 (PCN 22-0114).
Last Time Buy: February 5, 2023
Recommended replacement for new designs: QPQ1035Q
Contact your local sales representative for assistance.
Mouser | 1063 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 15000 | Buy Online > |
The QPQ1295 is an exceptionally high performance BAW filter for Band 25 Downlink. This filter is housed in a compact 3.00 x 3.00 x 0.91 mm package for base station applications.
Low insertion loss, coupled with high attenuation makes this filter an ideal choice for RF filtering needs.
Technology | BAW |
Type | Infrastructure |
Bands | Band 25 |
Frequency(MHz) | 1,962.5 |
Bandwidth(MHz) | 65 |
Insertion Loss(dB) | 1.9 |
I/O Configuration | SE / SE |
Package Type | SMD |
Package(mm) | 3.00 x 3.00 x 0.91 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.b |