End of Life announced March 7, 2017 (17-0034).
Last Time Buy: September 10, 2017
Contact your local sales representative for assistance.
Qorvo's 856727 is a high rejection Intermediate Frequency (IF) filter for use in very wideband wireless communications systems. The center frequency of this filter is 144 MHz and the bandwidth is 75 MHz. The insertion loss is 21.2 dB maximum and the filter is packaged in a hermetic surface-mounted package.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 144 |
Bandwidth(MHz) | 75 |
Insertion Loss(dB) | 21.2 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 9.0 x 7.01 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |