Qorvo
    • Sign In
    • How To Buy
    • Investors
    • Support
    • Careers
    • 中文

    Buy Online
    Buy from an Authorized Channel Partner
    Buy Direct from Qorvo Sales
    Contact a Sales Representative
    Request a Quote
    Request a Sample
    See All Buying Options

    All Around You
    • Go to Products
    • Go to Applications
    • Customer Premises Equipment
    • Go to Foundry & Services
    • Go to Design Hub
    • Block Diagrams
    • Blog
    • Brochures
    • Infographics
    • E-Books
    • Technical Articles
    • Videos
    • Webinars
    • White Papers
    • Go to Innovation
    • 5G The Future of RF
    • The Matter-Enabled IoT
    • Wi-Fi
    • Go to Support
    • How to Buy
    • Technical Support
    • Samples & Eval Boards
    • Product Life Cycle Information
    • Supplier Resources
    • Subscription Center
    • Product Longevity Program
    • Go to About Us
    • Executive Leadership
    • Board of Directors
    • Our History
    • Our Communities
    • Awards
    • Sustainability
    • Locations
    • Corporate Resources
    • Go to Newsroom
    • News
    • Media Contacts
    • Go to Careers
    • Engineering Careers
    • Veterans
    • Internships & Recent College Graduates
    • Life at Qorvo
    • Our Locations
    • Top Reasons to Work at Qorvo
    • Interviewing at Qorvo
    • Recruiting Agencies
    • Go to Active Antenna Systems
    • Beamformers
    • Front End Modules
    • IF Transceivers
    • Go to Amplifiers
    • CATV Amplifiers
    • Distributed Amplifiers
    • Driver Amplifiers (< 3 W)
    • Gain Block Amplifiers
    • High Frequency Amplifiers (> 6 GHz)
    • Low Noise Amplifiers (NF < 3 dB)
    • Low Phase Noise Amplifiers
    • Mobile Amplifiers
    • Power Amplifiers (> 3 W)
    • Spatium® SSPA
    • Variable Gain Amplifiers
    • Wi-Fi Network Equipment Amplifiers
    • Go to Control Products
    • Attenuators
    • Limiters
    • Phase Shifters
    • Go to Discrete Transistors
    • GaAs pHEMTs
    • GaN HEMTs
    • Go to Filters & Duplexers
    • Antennaplexers
    • Diplexers
    • Duplexers
    • LowDrift™ and NoDrift™ Filters
    • Multiplexers
    • RF Filters
    • Go to Frequency Converters & Sources
    • Integrated Synthesizers with Mixers
    • Mixers
    • Modulators
    • Multipliers
    • Upconverters / Downconverters
    • Go to Integrated Products
    • Automotive
    • CATV Hybrid Amplifiers
    • Defense & Aerospace
    • Internet of Things
    • Mobile
    • Wi-Fi
    • Wireless Infrastructure
    • Go to Passives
    • ESD Protection Circuits
    • Fixed Attenuators
    • Limiters
    • Transformers
    • Go to Power Solutions
    • Battery Management Devices
    • DC/DC Converters
    • Motor Control & Drive Solutions
    • Power Loss Protection Devices
    • Power Management for RF
    • Power Management ICs (PMICs)
    • Go to Switches
    • Antenna Switch Modules
    • Discrete Switches
    • Diversity Switches
    • Go to Wireless Connectivity
    • Low Power IoT
    • Ultra-Wideband
    • Wi-Fi
    • Go to Automotive
    • Automotive Antennas
    • Infotainment
    • In-Vehicle Chargers / Adapters
    • Light Electric Vehicles
    • Telematics
    • Go to Consumer Goods & Electronics
    • Battery Chargers
    • Battery Packs / Power Banks
    • Bluetooth Speakers
    • Drones / RC Devices
    • Garden Tools
    • Home Appliances / White Goods
    • Home Medical Devices
    • Portable Consumer Electronics
    • Power Tools
    • USB Charging Hubs
    • Wearables
    • Go to Defense and Aerospace
    • Communications
    • Electronic Warfare
    • Radar
    • Space
    • Go to Industrial
    • AC Powered Fans
    • Pumps & Compressors
    • Robotics
    • Go to Information Technology
    • Barcode Scanners & Printers
    • Hot Plug Devices
    • Point Of Sale Terminals
    • Processors
    • Server & Telecom Fans
    • Solid-State Drives
    • Go to Internet of Things
    • Distributed Wi-Fi
    • Industrial, Scientific & Medical
    • Lifestyle Systems
    • Remote Controls
    • Smart Energy
    • Smart Home
    • Go to Mobile Products
    • 5G / UHB FEM
    • Carrier Aggregation
    • Dual Uplink
    • Mobile 5G
    • Mobile Filters
    • Mobile Wi-Fi
    • RF Flex™
    • RF Fusion™
    • Antenna Control Solutions
    • Go to Network Infrastructure
    • Broadband Access
    • GPS
    • Optical
    • Point-to-Point Radio
    • Satellite Communications
    • Wireless Infrastructure
    • Go to Renewables, Power & Lighting
    • Backup Power Systems / UPS Units
    • Solid-State Lighting
    • Go to Design Tools
    • Evaluation Tools
    • Interactive Tools & Calculators
    • Simulation Model Libraries
    • Go to Customer Stories
    • New Wireless LED Driver Platform Advances and Future Proofs Commercial Lighting Applications
    • People Power and Qorvo Deliver Smart Internet of Things Systems
    • Go to Power Solutions
    • Power Management
    • Go to Technology
    • Advanced Packaging
    • Bulk Acoustic Wave (BAW)
    • Gallium Nitride (GaN)
    • RF Integration
    • Go to Ultra-Wideband
    • Technology
    • Markets & Applications
    • Products
    • Resources
    • Partners
    • UWB Tech Forum
    • Go to Quality
    • Certifications
    • Product Change Notices
    • Go to Media Resources
    • Management Photos
    • Go to Newsletters
    • New Product Announcements
    • Go to Events and Trade Shows
    • Past Trade Shows

    New Products

    Qorvo Products

    Explore the latest additions to our product portfolio.

    Learn More
    • New Products

    5G Innovation

    5G: The Future of RF

    Qorvo is paving a path to 5G.

    Learn More

    Foundry Technologies

    AMMA

    Learn about our cutting-edge foundry technologies!

    Learn More

    Free E-Book: 5G RF For Dummies® 2nd Edition

    5G RF For Dummies®, Qorvo Special Edition

    Get ready for the future of IoT and mobile communication.

    Learn More

    GaN Innovation

    GaN Innovation

    Qorvo's GaN technology helps keep you connected and protected.

    Learn More

    Get in Touch

    Get in Touch with Qorvo

    Contact Qorvo via phone, email or form.

    Learn More

    Qorvo's Vision

    Creating innovative solutions that connect, protect and power our planet.

    Learn More

    Qorvo Blog

    Qorvo Blog

    Read the latest RF trends, how-to articles, design tips and more from Qorvo experts.

    Learn More

    Why Qorvo?

    See the top reasons to work at Qorvo.

    Learn More
    Recently Visited
    Don't Show This Again
    QM77063:
    LB S-PAD w/ B8/26/20/12/28A/28B & LNA
     

    Important Notice

    The document you requested is for a product (856738) that is Discontinued.

    Please visit the product page or connect with our support team for details about the status, availability and/or replacement information.

    PROCEED Cancel
    Products
    • Products
    • Applications
    • New Products
    • Sustainability
    News & Resources
    • Newsroom
    • Events & Trade Shows
    • Subscription Center
    • Design Hub
    • Blog
    • Brochures
    • Videos
    Company
    • About Us
    • Quality
    • Locations
    • Innovation
    • Careers
    • Investors
    • 简体中文
    Support
    • How to Buy
    • Support
    • Portals
    • Contact Us
    Stay Connected
    • Newsletter Sign Up
    • RSS
    • Site Map
    • Feedback
    • Terms of Use
    • Privacy Notice
    • Customer Terms
    • Supply Chain Transparency 
    © 2026 Qorvo, Inc | 1-833-641-3810

    Qorvo uses cookies and other technologies to enhance your experience, display customized content, secure our website and help us understand how our website is used. For details, please see our Privacy Notice.

    COVID-19 Update