/
Products
/
Power
/
DC/DC Converters
/
ACT4752

ACT4752

40 V, 4 A, Synchronous, Wide Input Range Step-Down Converter with USB PD 3.0 PPS

Qorvo's ACT4752 is a programmable DC-to-DC buck converter with bias supply rails for microcontrollers or USB PD controllers. It supports a wide input voltage range from 4.5 to 40 V and uses a synchronous step-down (buck) voltage regulator architecture. It integrates both the high side and low side MOSFETS. These 50 mOhm RDSON transistors enable high efficiency to reduce power losses.

ACT4752 supports smaller MLCC (multi-layer ceramic capacitor) devices.

The product's main buck converter can be dynamically programed to an output voltage between 3 and 24 V in 12.5 mV steps via the I2C interface or analog feedback. It also can dynamically program output current between 0 and 4 A in 256 steps via the I2C interface in a constant-current (CC) operation mode. The main buck operates in a proprietary current mode control that supports external clock syncing for switching frequencies between 450 kHz and 2.25 MHz.

ACT4752 is a perfect solution for USB Power Delivery (PD) 3.0 and Programmable Power Supply (PPS) applications. The product integrates a 5 V / 350 mA mini-buck converter and a 20 mA AUX LDO to simplify application system designs. These rails can power up a controller and the 1.5 W VCONN line in active USB-C cables.

ACT4752 is available in a 32-pin 5mm x 5mm QFN package with a power optimized footprint and exposed pad for improved thermal performance.
 

Production
i
Product Data SheetRev A – 07/16/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • USB certified charger design available
  • Supports small ceramic output capacitors
  • 50 mOhm integrated high-/low-side FETs
  • Input voltage range: 4.5 to 40 V
  • Integrated mini-buck bias supply: 5 V at 350 mA
  • I2C Programmable output voltage: 3 to 24 V in 12.5 mV steps
  • I2C Programmable output current limit: 0 to 4 A with 256 step resolution
  • Fixed-frequency current-mode control: 450 kHz to 2.25 MHz
  • External clock synchronization and 100% duty cycle operation
  • Out of AM radio / spread-spectrum operation
  • Auxiliary LDO: 0.9 to 4.0 V at  20 mA
  • I2C interface, fast-mode plus (Fm+, 1 MHz) with configurable address
  • Protections: UVLO, OVP, UVP (Hiccup/Latch-off), OCP, TSD

Typical Applications

  • USB PD 3.0 Charging Hubs
  • Power Management for USB-C Power Rails
  • Industrial SMPS for 24V Bus
  • High Power LED Lighting

Parameters

Topology
Buck
Min Input Voltage (V)
4.5
Max Input Voltage (V)
40
Min Output Voltage (V)
3
Max Output Voltage (V)
24
Max Output Current (A)
4
Iq (typ) (mA)
1.3
Pin Count
32
Operating Junction Temperature (C)
-40 to 150
Frequency (kHz)
450 to 2,250
USB PD 3.0 PPS Certification
Yes
Programmable Current Limit
Output
Auxiliary Power Rails
Mini-Buck: 350mA; LDO: 20mA
AEC-Q100
No
Package Type
QFN, 32-pin
Package Size (mm)
5 x 5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 07/16/2020
    Data Sheet
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    ACT4752 PCB Layout Files

    PCB Layout Files
  • Software

    Software

    Software
Results per page
10

Related Solutions

Servers

Servers

Motherboard & GPU Modules

Motherboard & GPU Modules

Rack & Server Power

Rack & Server Power

Power Sources

Power Sources

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
DC/DC Converters
/
ACT4752

ACT4752

40 V, 4 A, Synchronous, Wide Input Range Step-Down Converter with USB PD 3.0 PPS

Qorvo's ACT4752 is a programmable DC-to-DC buck converter with bias supply rails for microcontrollers or USB PD controllers. It supports a wide input voltage range from 4.5 to 40 V and uses a synchronous step-down (buck) voltage regulator architecture. It integrates both the high side and low side MOSFETS. These 50 mOhm RDSON transistors enable high efficiency to reduce power losses.

ACT4752 supports smaller MLCC (multi-layer ceramic capacitor) devices.

The product's main buck converter can be dynamically programed to an output voltage between 3 and 24 V in 12.5 mV steps via the I2C interface or analog feedback. It also can dynamically program output current between 0 and 4 A in 256 steps via the I2C interface in a constant-current (CC) operation mode. The main buck operates in a proprietary current mode control that supports external clock syncing for switching frequencies between 450 kHz and 2.25 MHz.

ACT4752 is a perfect solution for USB Power Delivery (PD) 3.0 and Programmable Power Supply (PPS) applications. The product integrates a 5 V / 350 mA mini-buck converter and a 20 mA AUX LDO to simplify application system designs. These rails can power up a controller and the 1.5 W VCONN line in active USB-C cables.

ACT4752 is available in a 32-pin 5mm x 5mm QFN package with a power optimized footprint and exposed pad for improved thermal performance.
 

Production
i
Product Data SheetRev A – 07/16/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • USB certified charger design available
  • Supports small ceramic output capacitors
  • 50 mOhm integrated high-/low-side FETs
  • Input voltage range: 4.5 to 40 V
  • Integrated mini-buck bias supply: 5 V at 350 mA
  • I2C Programmable output voltage: 3 to 24 V in 12.5 mV steps
  • I2C Programmable output current limit: 0 to 4 A with 256 step resolution
  • Fixed-frequency current-mode control: 450 kHz to 2.25 MHz
  • External clock synchronization and 100% duty cycle operation
  • Out of AM radio / spread-spectrum operation
  • Auxiliary LDO: 0.9 to 4.0 V at  20 mA
  • I2C interface, fast-mode plus (Fm+, 1 MHz) with configurable address
  • Protections: UVLO, OVP, UVP (Hiccup/Latch-off), OCP, TSD

Typical Applications

  • USB PD 3.0 Charging Hubs
  • Power Management for USB-C Power Rails
  • Industrial SMPS for 24V Bus
  • High Power LED Lighting

Parameters

Topology
Buck
Min Input Voltage (V)
4.5
Max Input Voltage (V)
40
Min Output Voltage (V)
3
Max Output Voltage (V)
24
Max Output Current (A)
4
Iq (typ) (mA)
1.3
Pin Count
32
Operating Junction Temperature (C)
-40 to 150
Frequency (kHz)
450 to 2,250
USB PD 3.0 PPS Certification
Yes
Programmable Current Limit
Output
Auxiliary Power Rails
Mini-Buck: 350mA; LDO: 20mA
AEC-Q100
No
Package Type
QFN, 32-pin
Package Size (mm)
5 x 5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev A – 07/16/2020
    Data Sheet
  • PCB Layout Guidelines for QFN Package (AN-104)

    Rev 9.0 – 12/10/2018
    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    ACT4752 PCB Layout Files

    PCB Layout Files
  • Software

    Software

    Software
Results per page
10

Related Solutions

Servers

Servers

Motherboard & GPU Modules

Motherboard & GPU Modules

Rack & Server Power

Rack & Server Power

Power Sources

Power Sources

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks