/
Products
/
Amplifiers
/
CATV Amplifiers
/
CXE-2022Z

CXE-2022Z

50 - 1000 MHz, 75 Ohm pHEMT MMIC Low Noise Amplifier

Qorvo's CXE2022Z is a 75 ohm high performance low noise pHEMT MMIC amplifier utilizing a self bias network. The CXE2022Z is designed to run over a wide 2.7V to 3.3V single supply voltage and does not require a bias resistor as compared to typical Darlington amplifiers.The CXE2022Z was developed for low noise portable linear gain block consumer applications which require small size low current and a few external components. The part is internally matched to 75 ohm and designed to operate over the 50MHz to 1000MHz bandwidth.

Discontinued
i
Product Data Sheet11/22/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Noise Figure: 1.2dB
  • Flat Gain Response: 17.5dB ± 0.15dB
  • High Linearity IIP3: 0dBm
  • Single Supply: 2.7V to 3.3V
  • Low Current: 20mA

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
17.5
NF (dB)
1.2
Voltage (V)
3.3
Current (mA)
20
Package Type
DFN
Package Size (mm)
2.0 x 2.0 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    11/22/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
CXE-2022Z

CXE-2022Z

50 - 1000 MHz, 75 Ohm pHEMT MMIC Low Noise Amplifier

Qorvo's CXE2022Z is a 75 ohm high performance low noise pHEMT MMIC amplifier utilizing a self bias network. The CXE2022Z is designed to run over a wide 2.7V to 3.3V single supply voltage and does not require a bias resistor as compared to typical Darlington amplifiers.The CXE2022Z was developed for low noise portable linear gain block consumer applications which require small size low current and a few external components. The part is internally matched to 75 ohm and designed to operate over the 50MHz to 1000MHz bandwidth.

Discontinued
i
Product Data Sheet11/22/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low Noise Figure: 1.2dB
  • Flat Gain Response: 17.5dB ± 0.15dB
  • High Linearity IIP3: 0dBm
  • Single Supply: 2.7V to 3.3V
  • Low Current: 20mA

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
17.5
NF (dB)
1.2
Voltage (V)
3.3
Current (mA)
20
Package Type
DFN
Package Size (mm)
2.0 x 2.0 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    11/22/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks