FT-4300

    MEMS Force Sensor

    Key Features

    • Excellent Sensitivity, Linearity, and Reliability
    • Fast Response – Low Latency
    • 12.5 kg Absolute Maximum Force
    • Force Range: 0 N to 10 N (~1.0 kg) (when pressing directly on sensor)
    • Force Range: 0 N to 15 N (~1.5 kg) (when pressing on sensor via rubber)
    • Excellent Electrical and Thermal Stability
    • Differential Output
    • Ultra-Low Power
    • Supply Voltage: 1.62 V to 5.5 V
    • Package: 1.33 mm x 1.33 mm x 0.57 mm WLCSP

    The FT-4x00 series MEMS Force sensor represents the highest performance, smallest size and most reliable force sensing solution in the market. Designed to serve a broad range of applications such as buttons, sliders and screens, the FT-4x00 series can be used with or without capacitive touch controllers to enable a robust 3D touch experience.The FT-4x00 series sensing solutions enable new gapless industrial designs, provide 10x higher reliability compared to mechanical switches and can be used with any material including metal, glass, plastic, ceramic, wood, leather, etc.The FT-4x00 series sensors along with proprietary algorithms accurately measure force associated with a touch event on any surface. This MEMS-based solution performs precisely and consistently over temperature and humidity changes and is immune to radio frequencies (RF) and electro-magnetic interference (EMI).The FT-4x00 is the world’s smallest WLCSP MEMS Force sensor and it uses standard pick-and-place assembly and reflow soldering onto PCB/FPCB substrates.

    Typical Applications

      • Smart Phones and Tablets
      • Automotive
      • Industrial
      • IoT, Weight Scales
      • Wearables
      • Gaming
      • Stylus, Touchpads, Smart Home, AR/VR

    Product Categories

    Voltage(V) 1.62 to 5.5
    Modes Preloaded
    Outputs Differential Voltage
    Operating Temperature(°C) -40 to 85
    AEC-Q100 No
    Package Type WLCSP
    Package(mm) 1.33 x 1.33 x 0.569
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No