QM13112A

    2xSPST (Single-Pole-Single-Throw Switch)

    Discontinued >

    End of Life announced September 9, 2021 (PCN 21-0194).
    Last Time Buy: March 21, 2022
    Contact your local sales representative for assistance.

    Key Features

    • High RF Voltage Handling, 80 Vp
    • Very Low Coff, 0.13pF
    • Low On-Resistance, 2.3 ohms
    • GPIO Control Interface
    • Very Small 1.3 mm x 1.5 mm laminate package
    • Very low profile, 0.57 mm
    Switch Type 4xSPST
    Frequency Min(MHz) 600
    Frequency Max(MHz) 6,000
    Package Type Module
    Package(mm) 1.3 x 1.5 x 0.57