QM13141

    4xSPST (Single-Pole-Single-Throw Switch)

    Discontinued >

    End of Life announced February 24, 2023 (PCN 23-0034).
    Last Time Buy: September 30, 2023
    Contact your local sales representative for assistance.

    Key Features

    • Very High Voltage Handling (>45 Vp)
    • Low On-Resistance
    • Low Off-Capacitance
    • Very linear performance
    • RFFE interface
    • Very small 1.1 x 1.5 mm module package
    • Very low profile
    • 2.4 V to 5.5 V supply range
    Switch Type 4xSPST
    Frequency Min(MHz) 600
    Frequency Max(MHz) 6,000
    Package Type Module
    Package(mm) 1.1 x 1.5 x 0.4