/
Products
/
Filters & Duplexers
/
Antennaplexers
/
QM28007

QM28007

GNSS, 2.4 GHz Wi-Fi, and 5G Wi-Fi Antennaplexer

The QM28007 is part of Qorvo's family of antennaplexers using patented technology to meet the high performance expectations of insertion loss and rejection for GNSS and WLAN systems under all operating conditions.

The QM28007 is a compact filter module designed to meet the strict requirements of out of band attenuation while optimizing for insertion loss of GNSS, 2.4G WLAN and 5G WLAN from 1559.05 MHz - 1605.89 MHz, 2403 MHz - 2481 MHz, and 5150 MHz - 5925 MHz.

The QM28007 uses common module packaging techniques to achieve a compact 1.8mm x 1.4mm footprint.

Preview
i
Product Data SheetRev F
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact Form-Factor: 1.8 mm x 1.4 mm
  • Highly selective filters achieving low insertion loss and high attenuation over full bandwidth
  • Single antenna port, triplexing
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • GNSS
  • 2.4 GHz WLAN
  • 5 GHz WLAN

Parameters

Bands
GNSS, 2.4G Wi-Fi, 5G Wi-Fi
Package Type
Leadless SMT
Package Size (mm)
1.8 x 1.4 x 0.55

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

Infotainment

Infotainment

eCall

eCall

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Filters & Duplexers
/
Antennaplexers
/
QM28007

QM28007

GNSS, 2.4 GHz Wi-Fi, and 5G Wi-Fi Antennaplexer

The QM28007 is part of Qorvo's family of antennaplexers using patented technology to meet the high performance expectations of insertion loss and rejection for GNSS and WLAN systems under all operating conditions.

The QM28007 is a compact filter module designed to meet the strict requirements of out of band attenuation while optimizing for insertion loss of GNSS, 2.4G WLAN and 5G WLAN from 1559.05 MHz - 1605.89 MHz, 2403 MHz - 2481 MHz, and 5150 MHz - 5925 MHz.

The QM28007 uses common module packaging techniques to achieve a compact 1.8mm x 1.4mm footprint.

Preview
i
Product Data SheetRev F
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact Form-Factor: 1.8 mm x 1.4 mm
  • Highly selective filters achieving low insertion loss and high attenuation over full bandwidth
  • Single antenna port, triplexing
  • RoHS Compliant, Pb-Free Module Package

Typical Applications

  • GNSS
  • 2.4 GHz WLAN
  • 5 GHz WLAN

Parameters

Bands
GNSS, 2.4G Wi-Fi, 5G Wi-Fi
Package Type
Leadless SMT
Package Size (mm)
1.8 x 1.4 x 0.55

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Mobile Phones & Tablets

Mobile Phones & Tablets

Infotainment

Infotainment

eCall

eCall

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks