QM35825DK-06

    Zephyr Development Kit for QM35825 UWB

    Key Features

    • Secure ranging (distance between 2 UWB devices)
    • PDoA (angle between 2 UWB devices)
    • Radar (scanning nearby environment)

    The Zephyr UWB Dev Kit for QM35825 enables to quickly discover the world of Ultra-Wideband, especially the ranging & radar capabilities. Without any prior experience, you will discover UWB, prototype & develop application through the “Getting Started Guide”.

    The Qorvo Explorer App (GUI) demonstrates quickly the capabilities of the QM35825 device:

    • Precise measurement of the distance between 2 UWB devices (± 5 cm accuracy)
    • Direction of other UWB device (± 2° angle accuracy)
    • Radar scanning of nearby environment (presence detection – are you nearby the sensor?)

    The UQT python tool enables the development of your own script based on the ranging & radar API stack provided by Qorvo (Fira3.0 certified). The “Getting Start Guide” explains how UWB ranging accurately tracks the position and the movement of a UWB device.

    The SDK will demonstrate how to write applications under Zephyr® based on the the Qorvo stack (Fira3.0 certified). This application written in C/C++ is executed on the nRF54840 board integrated to the kit. The “Getting Start Guide” explains how UWB ranging accurately tracks the position and the movement of a UWB device.

    Get started quickly — consult the SDK Quick Start Guide and explore the full SDK package with tools and examples.

     

    Typical Applications

      • Secure identification & logical access (payment console, barcode readers, laptops)
      • Geofencing for safety and security
      • Radar for motion detection, vital sign monitoring, people counting, gesture detection/recognition
      • Consumer IoT, home entertainment
      • Enhanced user experience with Location Aware Sensing based on FiRa 3.0 (TV and Air Mouse, Speakers, and Smart Thermostats)
      • Hands-free door lock access (based on CCC/Aliro specification)

    Application Categories

    Based On QM35825
    Contents 2 QM35825 UWB radio board, “Jolie Quad” Qorvo antenna & stand, nRF52840 Board, Arduino interface board, PC interface board, 1 USB Type-C cable & 1 micro-USB cable
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99