| Voltage(V) | 1.62 to 1.98 |
| Modes | Pseudo Preloaded, Suspended |
| Outputs | I²C |
| Channels | Multi-channel |
| Resolution | 16 Bit |
| Operating Temperature(°C) | -20 to 70 |
| Temperature Compensation | Parameter Table + Integrated Sensor |
| AEC-Q100 | No |
| Package Type | WLCSP |
| Package(mm) | 1.33 x 1.43 x 0.245 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |