/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1019D

QPA1019D

4.5 - 7.0 GHz, 10 Watt GaN Power Amplifier

Qorvo's QPA1019D is a high-power, C-band amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 4.5 - 7.0 GHz, the QPA1019D provides greater than 10 W of saturated output power and 19 dB of large-signal gain while achieving greater than 39% power-added efficiency.

The QPA1019D can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

The QPA1019D MMIC has DC blocking capacitors on both RF ports, which are matched to 50 ohms. The QPA1019D is ideal for radar and satellite communication systems.

Lead-free and RoHS compliant.

Evaluation board available on request.

Discontinued
i
End of Life announced May 25, 2021 (PCN 21-0113).
Last Time Buy: December 8, 2022
Recommended replacement for new designs: QPA1019
Contact your local sales representative for assistance.
Product Data SheetRev C – 01/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 4.5 - 7.0 GHz
  • PSAT (PIN=22 dBm): > 40 dBm
  • PAE (PIN=22 dBm): > 39 %
  • Power Gain (PIN=22 dBm): > 19 dB
  • Bias: VD = 22 V, IDQ = 290 mA, VG = -2.5 V typical
  • Chip Dimensions: 2.835 x 1.590 x 0.100 mm

Typical Applications

  • C-Band Radar
  • Satellite Communication

Parameters

Frequency Min (GHz)
4.5
Frequency Max (GHz)
7
Psat (dBm)
40
Gain (dB)
33.5
PAE (%)
40
Vd (V)
22
Package Type
Die
Package Size (mm)
2.835 x 1.590 x 0.100
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (22 V @ 290 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1019D

QPA1019D

4.5 - 7.0 GHz, 10 Watt GaN Power Amplifier

Qorvo's QPA1019D is a high-power, C-band amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 4.5 - 7.0 GHz, the QPA1019D provides greater than 10 W of saturated output power and 19 dB of large-signal gain while achieving greater than 39% power-added efficiency.

The QPA1019D can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

The QPA1019D MMIC has DC blocking capacitors on both RF ports, which are matched to 50 ohms. The QPA1019D is ideal for radar and satellite communication systems.

Lead-free and RoHS compliant.

Evaluation board available on request.

Discontinued
i
End of Life announced May 25, 2021 (PCN 21-0113).
Last Time Buy: December 8, 2022
Recommended replacement for new designs: QPA1019
Contact your local sales representative for assistance.
Product Data SheetRev C – 01/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 4.5 - 7.0 GHz
  • PSAT (PIN=22 dBm): > 40 dBm
  • PAE (PIN=22 dBm): > 39 %
  • Power Gain (PIN=22 dBm): > 19 dB
  • Bias: VD = 22 V, IDQ = 290 mA, VG = -2.5 V typical
  • Chip Dimensions: 2.835 x 1.590 x 0.100 mm

Typical Applications

  • C-Band Radar
  • Satellite Communication

Parameters

Frequency Min (GHz)
4.5
Frequency Max (GHz)
7
Psat (dBm)
40
Gain (dB)
33.5
PAE (%)
40
Vd (V)
22
Package Type
Die
Package Size (mm)
2.835 x 1.590 x 0.100
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev C – 01/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (22 V @ 290 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks